(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resin handle with choice of mounting methods.
[Features]
· Tapped specification and hex socket head cap bolt specification mounting methods available.
· Mounting location mount holes are hidden using dedicated color caps.
· Color caps available in 6 colors (orange, gray, yellow, light blue, black and red).
· Operating Temperature: -30 to +130°C.
· Curved grip design enhances appearance and workability.
[Applications]
· Useful when mounting and removing panels and covers, etc.
Dimensional Drawing
Orange
Gray
Yellow
Light blue
Black
Red
Through Hole | Tapped | ||
---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) |
EAG110C-** | 35 | EAG110B-** | 45 |
EAG140C-** | 55 | EAG140B-** | 65 |
EAG180C-** | 78 | EAG180B-** | 98 |
Size | L | L1 | L2 | H | A | B | R | Lr | C | LC | M | Lf | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EAG-C EAG-B | 110 | 93.5 | 116 | 72 | 35 | 22 | 7.5 | 6.5 | 23.5 | 10.5 | 6.5 | M6 × 1 | 12 |
140 | 117 | 144 | 92 | 39 | 26 | 8.5 | 8.5 | 26.5 | 13.5 | 8.5 | M8 × 1.25 | 13 | |
180 | 150 | 178 | 122 | 45 | 28 | 9.5 | 32 | 14 |
Part Number | FH[N] | FV[N] | LH[J] | LV[J] | |
---|---|---|---|---|---|
Through Hole | Tapped | ||||
EAG110C-** | EAG110B-** | 2,000 | 1,500 | 8 | 3 |
EAG140C-** | EAG140B-** | 2,700 | 1,800 | 10 | 4 |
EAG180C-** | EAG180B-** | 1,500 | 12 | 5 |
FH and FV values denote the average of breaking loads measured in a breaking test under normal working conditions.
Denotes the average of breaking loads measured in a drop test with a load of 6.7N.
L(J) = P(N) × h(m).
Type | Grip | Cap | Tapped |
---|---|---|---|
EAG-C | Polyamide (Glass-fiber reinforced) Black matte | Polyamide Matte Black Matte Orange Matte Gray Matte Yellow Matte Light Blue Matte Red | - |
EAG-B | Brass (Cadmium-Reducing Material) |
Part Number |
---|
EAG140B-BR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | Mounting Method | Cap Color | Mounting Screw Diameter M | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 378.34 ฿ 243.46 | HANDLES | 1 Piece(s) | Same day | 10 | 117 | 39 | 26 | Female Thread | Black | M8×1.25 | 144 |
Loading...
Main Body Material | Polyamide | Main Body Type | Imposition Type | Surfaced Type Category | Arch Shape |
---|---|---|---|---|---|
Main Body, Surface Treatment | Matt Finish | Additional Function | No | Handle Cross Sectional Shape | Round shape |
Main Body Color | Matt Black |
Please check the type/dimensions/specifications of the part EAG140B-BR in the Ergostyle Bridge Handle (EAG) series.
Part Number |
---|
EAG110B-OG |
EAG110B-RE |
EAG110B-YE |
EAG140B-GR |
EAG140B-LB |
EAG140B-OG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | Mounting Method | Cap Color | Mounting Screw Diameter M | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 437.26 | 1 Piece(s) | 5 Day(s) | 10 | 93.5 | 35 | 22 | Female Thread | Orange | M6×1 | 116 | ||
฿ 380.25 | 1 Piece(s) | 8 Day(s) | 10 | 93.5 | 35 | 22 | Female Thread | Red | M6×1 | 116 | ||
฿ 380.25 | 1 Piece(s) | 7 Day(s) | 10 | 93.5 | 35 | 22 | Female Thread | Yellow | M6×1 | 116 | ||
฿ 417.22 | 1 Piece(s) | 7 Day(s) | 10 | 117 | 39 | 26 | Female Thread | Gray | M8×1.25 | 144 | ||
฿ 440.80 | 1 Piece(s) | 7 Day(s) | 10 | 117 | 39 | 26 | Female Thread | Light blue | M8×1.25 | 144 | ||
฿ 460.92 | 1 Piece(s) | 8 Day(s) | 10 | 117 | 39 | 26 | Female Thread | Orange | M8×1.25 | 144 |
How can we improve?
How can we improve?