1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Engineering Plastic Leveling Pad (Includes Adjustment Knob) (LVA70-ELK and LVAR70-ELK)

ADJUSTER FOOTS

Engineering Plastic Leveling Pad (Includes Adjustment Knob) (LVA70-ELK and LVAR70-ELK)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,725.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features an excellent design.

[Features]
· Height adjustments are performed by manually turning a knob.
· Falling off is prevented by a washer on the end surface of the screw part.

Part Number
LVAR70S16A-ELK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,725.97

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Swivel Angle θ(deg) 30
Height Adjusting Handle Presence Thread Material Steel Thread Surface Treatment Zinc Plating
Body Material Polyamide Main Body Surface Treatment No Bottom Rubber Material Nitrile Rubber
Width W(mm) 70 Allowable Load(kN) 14 Thread Length L1(mm) 78
Main Body Height E(mm) 19 Nominal of Thread M(mm) 16 Properties Standard
Swivel Mechanism Presence

Please check the type/dimensions/specifications of the part LVAR70S16A-ELK in the Engineering Plastic Leveling Pad (Includes Adjustment Knob) (LVA70-ELK and LVAR70-ELK) series.