1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineering Plastic Leveling Pad (LVA70, LVAR70) (LVA70S8A)

ADJUSTER FOOTS

Engineering Plastic Leveling Pad (LVA70, LVAR70) (LVA70S8A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features an excellent design and the allowable load is guaranteed even in a tilted state. Stainless steel products use SUS304 that is excellent for rust prevention. Ideal for medical equipment and food devices. Note: The CAD data for this series is being revised. This data will be made available as soon as modifications have been completed.

Part Number
LVA70S8A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Thread Material Thread Surface Treatment Bottom Rubber Material Thread Length L1
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

฿ 357.03

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-438Standard71

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Swivel Angle θ(deg) 30 Height Adjusting Handle No
Body Material Polyamide Main Body Surface Treatment No Width W(mm) 70
Allowable Load(kN) 14 Main Body Height E(mm) 19 Swivel Mechanism Presence

Please check the type/dimensions/specifications of the part LVA70S8A in the Engineering Plastic Leveling Pad (LVA70, LVAR70) series.

Products with similar specification

Part Number
LVA70S10B-SUS
LVA70S10C
LVA70S10C-SUS
LVA70S8A-SUS
LVA70S8B
LVA70S8B-SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Thread Material Thread Surface Treatment Bottom Rubber Material Thread Length L1
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

฿ 822.14

1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-6810Corrosion Resistance96

฿ 445.30

1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-9810Standard126

฿ 1,011.61

1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-9810Corrosion Resistance126

฿ 727.94

1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-438Corrosion Resistance71

฿ 389.12

1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-688Standard96

฿ 774.55

1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-688Corrosion Resistance96