1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineering Plastic Leveling Pad (LSA32,LSAR32) (LSA32S8B)

ADJUSTER FOOTS

Engineering Plastic Leveling Pad (LSA32,LSAR32) (LSA32S8B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since stainless steel products have a low sulfide content, they have excellent utility where there are concerns such as hygiene and corrosion due to weather, such as for medical equipment, food related equipment, and in the pharmaceutical industry.

Part Number
LSA32S8B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Thread Material Thread Surface Treatment Bottom Rubber Material Thread Length L1
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

฿ 254.65

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-688Standard94

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Swivel Angle θ(deg) 30 Height Adjusting Handle No
Body Material Polyamide Main Body Surface Treatment No Width W(mm) 32
Allowable Load(kN) 7 Main Body Height E(mm) 16 Swivel Mechanism Presence

Please check the type/dimensions/specifications of the part LSA32S8B in the Engineering Plastic Leveling Pad (LSA32,LSAR32) series.

Products with similar specification

Part Number
LSA32S10B-SUS
LSA32S10C
LSA32S10C-SUS
LSA32S8B-SUS
LSAR32S10A
LSAR32S10A-SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Thread Material Thread Surface Treatment Bottom Rubber Material Thread Length L1
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

฿ 683.72

1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-6810Corrosion Resistance94

฿ 289.17

1 Piece(s) 7 Day(s) 10StandardSteel[Zinc Plating] Zinc Plating-9810Standard124

฿ 820.74

1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-9810Corrosion Resistance124

฿ 682.33

1 Piece(s) 7 Day(s) 10StandardStainless SteelNo-688Corrosion Resistance94

฿ 326.00

1 Piece(s) 7 Day(s) 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber4310Standard69

฿ 723.45

1 Piece(s) 7 Day(s) 10With Bottom RubberStainless SteelNoNitrile Rubber4310Corrosion Resistance69