(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Ball bearing is fixed with a retaining ring. [Material] Steel
Part Number |
---|
SIS219S |
SIS313S |
SIS419S |
SIS516S |
SIS614S |
SIS812S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Number of Teeth (T) | Shaft Hole Dia. d (mm) | Do (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 969.44 ฿ 546.09 | TENSIONERS | 1 Piece(s) | Same day | 10 | 25 | 19 | 10 | 41.5 | ||
฿ 1,015.53 | TENSIONERS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 13 | 10 | 44 | ||
฿ 1,336.17 ฿ 667.15 | TENSIONERS | 1 Piece(s) | Same day | 10 | 40 | 19 | 15 | 83 | ||
฿ 1,373.04 | TENSIONERS | 1 Piece(s) | Same day | 10 | 50 | 16 | 15 | 89 | ||
฿ 1,719.90 | TENSIONERS | 1 Piece(s) | 7 Day(s) | 10 | 60 | 14 | 15 | 95 | ||
฿ 2,165.02 | TENSIONERS | 1 Piece(s) | 5 Day(s) | 10 | 80 | 12 | 20 | 108 |
Loading...
Sprocket Shape | Shape B | Type | Idler | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Steel | Chain Type | RS | Shaft Type | Built-in bearing single |
Surface Treatment | Black Oxide Coating |
How can we improve?
How can we improve?