(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Press-fit ball bearing. [Materials]·Steel (Surface treatment: black oxide coating).
Part Number |
---|
SIS316 |
SIS318 |
SIS320 |
SIS412 |
SIS415 |
SIS417 |
SIS512 |
SIS514 |
SIS516 |
SIS610 |
SIS612 |
SIS614 |
SIS809 |
SIS812 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Number of Teeth (T) | Shaft Hole Dia. d (mm) | Do (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 629.26 | TENSIONERS | 1 Piece(s) | Same day | 10 | 35 | 16 | 10 | 53 | ||
฿ 599.86 | TENSIONERS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 18 | 12 | 60 | ||
฿ 671.90 | TENSIONERS | 1 Piece(s) | Same day | 10 | 35 | 20 | 15 | 66 | ||
฿ 793.00 ฿ 547.17 | TENSIONERS | 1 Piece(s) | Same day | 10 | 40 | 12 | 10 | 53 | ||
฿ 749.37 | TENSIONERS | 1 Piece(s) | Same day | 10 | 40 | 15 | 12 | 67 | ||
฿ 725.46 | TENSIONERS | 1 Piece(s) | Same day | 10 | 40 | 17 | 15 | 75 | ||
฿ 793.00 | TENSIONERS | 1 Piece(s) | 1 Day(s) | 10 | 50 | 12 | 10 | 68 | ||
฿ 863.00 | TENSIONERS | 1 Piece(s) | 14 Day(s) | 10 | 50 | 14 | 12 | 79 | ||
฿ 789.68 | TENSIONERS | 1 Piece(s) | Same day | 10 | 50 | 16 | 15 | 89 | ||
฿ 986.00 ฿ 680.14 | TENSIONERS | 1 Piece(s) | Same day | 10 | 60 | 10 | 10 | 68 | ||
฿ 1,027.00 ฿ 708.12 | TENSIONERS | 1 Piece(s) | Same day | 10 | 60 | 12 | 12 | 82 | ||
฿ 874.24 ฿ 709.18 | TENSIONERS | 1 Piece(s) | Same day | 10 | 60 | 14 | 15 | 95 | ||
฿ 1,398.00 | TENSIONERS | 1 Piece(s) | 14 Day(s) | 10 | 80 | 9 | 15 | 85 | ||
฿ 1,285.24 ฿ 1,019.20 | TENSIONERS | 1 Piece(s) | Same day | 10 | 80 | 12 | 20 | 108 |
Loading...
Sprocket Shape | Shape A | Type | Idler | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Steel | Chain Type | RS | Shaft Type | Built-in bearing single |
Surface Treatment | Black Oxide Coating |
How can we improve?
How can we improve?