1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Index Plunger (Nose-Lock Type) (NDXN-L) (Part Number)

PLUNGERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Index Plunger (Nose-Lock Type) (NDXN-L)
  • Index Plunger (Nose-Lock Type) (NDXN-L)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 494.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A nose-lock type index plunger with outstanding cost performance.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated spring plunger, the built-in spring returns the nose to its original position.
· The nose-locking feature lets you lock (fix) the nose in the retracted position by pulling the knob and rotating it 90 degrees.
[Applications]
· Indexing and positioning.
· Pillar stopper.

Excellent Cost Performance Type

External appearance of NDXN-L (steel, single nut)

External appearance of NDXN-L
(Steel, single nut)

External appearance of NDXN-ALW-SUS (SUS, double nut, with nose quenching)

External appearance of NDXN-ALW-SUS
(SUS, double nut, with nose quenching)

Dimensional drawing of NDXN-L, NDXN-L-SUS, NDXN-AL-SUS (single nut)

Dimensional drawing of NDXN-L, NDXN-L-SUS, NDXN-AL-SUS (single nut)

Dimensional drawing of NDXN-LW, NDXN-LW-SUS, NDXN-ALW-SUS (double nut)

Dimensional drawing of NDXN-LW, NDXN-LW-SUS, NDXN-ALW-SUS (double nut)

Sized
(-0.02
-0.04)
SML1ADLW1T1WTBLoad (N)
Min To Max
NDXN-L633.5M6 × 0.75120.81431.58510324.5 to 10
NDXN-LW844M8 × 11511838.51061346 to 12
NDXN-L-SUS1055M10 × 1171.32143.51371755 to 12
NDXN-LW-SUS1266M12 × 1.5201.82551.714819636 to 14
NDXN-AL-SUS1688M16 × 1.5262.33368191024815 to 35
NDXN-ALW-SUS201010M20 × 1.5282.8742212301015 to 34

Materials

TypeMain BodyKnobCoil SpringNose
NDXN-LSUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
NDXN-LW
NDXN-L-SUSSUS303SUS420
HRC53 to 55
NDXN-LW-SUS
NDXN-AL-SUSSUS303
NDXN-ALW-SUS
Part Number
NDXN12LW-SUS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 906.45

฿ 513.69

PLUNGERS 1 Piece(s) Same day 101266[Stainless Steel] Stainless Steel51.7[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

Loading...

  1. 1
 

Basic Information

Types Standard Locking Mechanism Nose Lock Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Please check the type/dimensions/specifications of the part NDXN12LW-SUS in the Index Plunger (Nose-Lock Type) (NDXN-L) series.

Products with similar specification

Part Number
NDXN10L-SUS
NDXN10LW
NDXN10LW-SUS
NDXN16AL-SUS
NDXN16ALW-SUS
NDXN16L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 750.00

1 Piece(s) 7 Day(s) 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

฿ 536.66

1 Piece(s) 5 Day(s) 101055[Steel] Steel43.5[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut

฿ 789.32

1 Piece(s) 7 Day(s) 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

฿ 1,139.73

1 Piece(s) 7 Day(s) 101688[Stainless Steel] Stainless Steel68[Stainless Steel] Stainless SteelNoNoSingle nut

฿ 1,182.64

1 Piece(s) 7 Day(s) 101688[Stainless Steel] Stainless Steel68[Stainless Steel] Stainless SteelNoNoDouble Nut

฿ 689.83

1 Piece(s) 7 Day(s) 101688[Steel] Steel68[Steel] SteelCarburizedBlack Oxide CoatingSingle nut