(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An index plunger that lets you connect a control unit via screws to enable remote control.
[Features]
· There are 2 types to choose from: steel or stainless steel.
· Since there is no knob on the operation part, you can install a control unit that meets your needs.
· There are 2 types to choose from: single nut and double nut.
· Heat resistant temperature: 180°C.
[Applications]
· The pin can be pulled in manually, making it ideal for equipment where you need to manually cancel indexing and positioning.
· A control unit can be connected via screws to enable remote control.
External appearance of NDX-N (steel, single nut)
External appearance of NDX-WN-SUS (SUS, double nut)
Type | Main Body | Coil Spring | Nose |
---|---|---|---|
NDX-N NDX-WN | SUM22L Black oxide coating | SUS302WPA | SUM22L HRC58 to 62 |
NDX-N-SUS NDX-WN-SUS | SUS303 | SUS420 HRC53 to 55 | |
NDX-AN-SUS NDX-AWN-SUS | SUS303 |
NDX-N/NDX-N-SUS/NDX-AN-SUS (single nut)
NDX-WN/NDX-WN-SUS/NDX-AWN-SUS (double nut)
Size | d (-0.02) (-0.04) | S | M | L1 | A | M1 | L | W1 | T1 | W | T | B | Load (N) Min To Max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NDX-N NDX-WN NDX-N-SUS NDX-WN-SUS NDX-AN-SUS NDX-AWN-SUS | 8 | 4 | 4 | M8 × 1 | 15 | 1 | M3 × 0.5 | 32 | 10 | 6 | 13 | 4 | 2 | 6 to 12 |
10 | 5 | 5 | M10 × 1 | 17 | 1.3 | M4 × 0.7 | 37 | 13 | 7 | 17 | 5 | 5 to 12 | ||
12 | 6 | 6 | M12 × 1.5 | 20 | 1.8 | M6 × 1 | 42 | 14 | 8 | 19 | 6 | 3 | 6 to 14 | |
16 | 8 | 8 | M16 × 1.5 | 26 | 2.3 | M8 × 1.25 | 56 | 19 | 10 | 24 | 8 | 15 to 35 | ||
20 | 10 | 10 | M20 × 1.5 | 28 | 2.8 | 62 | 22 | 12 | 30 | 10 | 15 to 34 |
A hand-operated index plunger. The nose retraction position is easily set and released by pulling the threaded portion. When released, the built-in spring returns the nose to its original position.
Threaded portion can be used to connect control units for remote operation, etc.
Size | Allowable Shear Force (N) | |
---|---|---|
NDX-N NDX-WN NDX-N-SUS NDX-WN-SUS NDX-AN-SUS NDX-AWN-SUS | 8 | 377 |
10 | 589 | |
12 | 848 | |
16 | 1,507 | |
20 | 2,355 |
Effective positioning by the nose.
When pulling the threaded portion the nose retracts.
If screwing the index plunger completely into the plate, chamfer the tapped hole on the plate side.
Size | Recommended Chamfer Size | |
---|---|---|
NDX-N NDX-WN NDX-N-SUS NDX-WN-SUS NDX-AN-SUS NDX-AWN-SUS | 8 | 60° chamfering, depth 2.5 |
10 | ||
12 | 60° chamfering, depth 3.5 | |
16 | ||
20 |
Part Number |
---|
NDX8N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 643.04 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4 | 4 | [Steel] Steel | 32 | [Steel] Steel | Carburized | Black Oxide Coating | Single nut |
Loading...
Types | Without Knob | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Operation nob (or lever) | No |
Please check the type/dimensions/specifications of the part NDX8N in the Index Plunger (Knobless) (NDX-N) series.
Part Number |
---|
NDX10N-M4-SUS |
NDX10WN-M4 |
NDX10WN-M4-SUS |
NDX8N-SUS |
NDX8WN |
NDX8WN-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,151.50 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 37 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Single nut | ||
฿ 757.84 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Steel] Steel | 37 | [Steel] Steel | Carburized | Black Oxide Coating | Double Nut | ||
฿ 1,184.53 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 37 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Double Nut | ||
฿ 1,094.88 | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4 | 4 | [Stainless Steel] Stainless Steel | 32 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Single nut | ||
฿ 681.00 | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4 | 4 | [Steel] Steel | 32 | [Steel] Steel | Carburized | Black Oxide Coating | Double Nut | ||
฿ 1,130.90 | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4 | 4 | [Stainless Steel] Stainless Steel | 32 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Double Nut |
How can we improve?
How can we improve?