1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Indexing Plungers (NDX) (Part Number)

PLUNGERS

Indexing Plungers (NDX)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 828.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard index plunger.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated index plunger, the built-in spring returns the nose to its original position.
· Heat resistant up to temperatures of 80°C.
[Applications]
· Indexing and positioning.
· Pillar stopper.

Features

●Nose stroke is conducted by knob operation for positioning.

Usage

●Positioning part that conducts the indexing and stopper mechanism by hand operation.

Specification

●SPQ(piece):5
●Heat Resistance Temperature: 80°C
●Without nose lock

Materials

●Main Body: Steel 
●Knob: Polyamide(PA)
Part Number
NDX16W-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 1,892.82

PLUNGERS 1 Piece(s) 7 Day(s) 101688[Stainless Steel] Stainless Steel74[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

Loading...

  1. 1
 

Basic Information

Types Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Please check the type/dimensions/specifications of the part NDX16W-SUS in the Indexing Plungers (NDX) series.

Frequently Asked Questions (FAQ)

Question: Are there dedicated parts for the receiving side?
Answer: No.
Question: Is it possible to change the material of the knob to something other than resin?
Answer: No.

Products with similar specification

Part Number
NDX10W-SUS
NDX12
NDX12-SUS
NDX20
NDX20-SUS
NDX20W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 1,312.94

1 Piece(s) 9 Day(s) 101055[Stainless Steel] Stainless Steel47[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

฿ 828.33

1 Piece(s) 12 Day(s) 101266[Steel] Steel56[Steel] SteelCarburizedBlack Oxide CoatingSingle nut

฿ 1,171.33

1 Piece(s) 7 Day(s) 101266[Stainless Steel] Stainless Steel56[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

฿ 1,483.97

1 Piece(s) 7 Day(s) 10201010[Steel] Steel80[Steel] SteelCarburizedBlack Oxide CoatingSingle nut

฿ 2,725.79

1 Piece(s) 7 Day(s) 10201010[Stainless Steel] Stainless Steel80[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

฿ 1,526.89

1 Piece(s) Same day 10201010[Steel] Steel80[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut