(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard index plunger.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated index plunger, the built-in spring returns the nose to its original position.
· Heat resistant up to temperatures of 80°C.
[Applications]
· Indexing and positioning.
· Pillar stopper.
Part Number |
---|
NDX10W-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,312.94 | PLUNGERS | 1 Piece(s) | 9 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 47 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Double Nut |
Loading...
Types | Standard | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Operation nob (or lever) | Presence |
Please check the type/dimensions/specifications of the part NDX10W-SUS in the Indexing Plungers (NDX) series.
Part Number |
---|
NDX10 |
NDX10-SUS |
NDX10W |
NDX12 |
NDX12-SUS |
NDX12W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 990.00 | 1 Piece(s) | Same day | 10 | 10 | 5 | 5 | [Steel] Steel | 47 | [Steel] Steel | Carburized | Black Oxide Coating | Single nut | ||
฿ 1,094.80 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 47 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Single nut | ||
฿ 1,034.00 | 1 Piece(s) | Same day | 10 | 10 | 5 | 5 | [Steel] Steel | 47 | [Steel] Steel | Carburized | Black Oxide Coating | Double Nut | ||
฿ 828.33 | 1 Piece(s) | 12 Day(s) | 10 | 12 | 6 | 6 | [Steel] Steel | 56 | [Steel] Steel | Carburized | Black Oxide Coating | Single nut | ||
฿ 1,171.33 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 6 | 6 | [Stainless Steel] Stainless Steel | 56 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Single nut | ||
฿ 1,163.00 | 1 Piece(s) | Same day | 10 | 12 | 6 | 6 | [Steel] Steel | 56 | [Steel] Steel | Carburized | Black Oxide Coating | Double Nut |
How can we improve?
How can we improve?