(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard spherical washer (made of stainless steel).
[Features]
· Provides stable tightening without being affected by parallelism of workpieces, bolts, etc.
· Made of highly corrosion-resistant stainless steel.
[Applications]
· Can be used as a washer for adjustment when the seating surfaces of the mating member and the bolt do not adhere.
BJ742-SUS external appearance
BJ742-SUS dimensional drawing
BJ742-SUS dimensional drawing
BJ742-SUS external appearance
BJ742-SUS dimensional drawing
BJ742-SUS dimensional drawing
Part Number | d | d1 | D | T | T1 | T2 | R | Mass (g) |
---|---|---|---|---|---|---|---|---|
BJ742-06201-SUS | 6.4 | 7.1 | 12 | 4 | 2.8 | 2.3 | R 9 | 2.2 |
BJ742-08201-SUS | 8.4 | 9.6 | 17 | 5 | 3.5 | 3.2 | R12 | 6 |
BJ742-10201-SUS | 10.5 | 12 | 21 | 6.3 | 4.2 | 4 | R15 | 11.7 |
BJ742-12201-SUS | 13 | 14.2 | 24 | 8 | 5 | 4.6 | R17 | 17.3 |
BJ742-16201-SUS | 17 | 19 | 30 | 9.3 | 6.2 | 5.3 | R22 | 30.7 |
Part Number |
---|
BJ742-06201-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (mm) | Outer Dia. D (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 316.09 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | 6.4 | 12 | 4 |
Loading...
Material | Stainless Steel | Surface Treatment | No | Type | Spherical Washer |
---|---|---|---|---|---|
Type (Application) | Special Configurations | Sales Unit | Low Quantity (can be purchased from one) | Material: Stainless Steel | SUS303 |
Surface Treatment (Detailed) | No |
Please check the type/dimensions/specifications of the part BJ742-06201-SUS in the Spherical Washer (BJ742-SUS) series.
Part Number |
---|
BJ742-08201-SUS |
BJ742-10201-SUS |
BJ742-12201-SUS |
BJ742-16201-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (mm) | Outer Dia. D (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|
฿ 373.70 | 1 Piece(s) | 5 Day(s) | 10 | 8.4 | 17 | 5 | ||
฿ 520.05 | 1 Piece(s) | 5 Day(s) | 10 | 10.5 | 21 | 6.3 | ||
฿ 521.74 | 1 Piece(s) | 5 Day(s) | 10 | 13 | 24 | 8 | ||
฿ 827.32 | 1 Piece(s) | 5 Day(s) | 10 | 17 | 30 | 9.3 |
How can we improve?
How can we improve?