1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Idler Engineering Plastic Roller, Steel Roller (TC-RP, TC-RU) (TC-RU1)

TENSIONERS

Idler Engineering Plastic Roller, Steel Roller (TC-RP, TC-RU) (TC-RU1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Idlers type: Double bearing Built-in.
· Shape of Idlers: Straight Type.
· TC-RP: material is Glass-fiber reinforced resin plastic color black.
· TC-RU: material is Steel and Zinc Trivalent Chromate plated finish.
· Idler body material is steel or Resin.
· Outer Diameter: 30 and 40 mm.
· Roller width: 35 and 45 mm.
· Idlers Straight Type are conveyor belt rollers that have a cylindrical or straight design. These idlers provide stability and reduce friction for efficient and reliable material handling.

 
Part Number
TC-RU1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Do
(Ø)
T
(mm)
Surface Treatment Axis(hole)diameter d
(mm)

฿ 1,696.42

TENSIONERS 1 Piece(s) 7 Day(s) 10Steel3035Zinc Trivalent Chromate8

Loading...

  1. 1

Basic Information

Pulley/Idlers Idler (Bearing Built-In) With or w/o Flange No Flange Shape Straight
Display Urethane No Urethane Length L(mm) ~50 Type of axis Axis heck

Please check the type/dimensions/specifications of the part TC-RU1 in the Idler Engineering Plastic Roller, Steel Roller (TC-RP, TC-RU) series.

Products with similar specification

Part Number
TC-RP1
TC-RP2/3
TC-RU2/3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Do
(Ø)
T
(mm)
Surface Treatment Axis(hole)diameter d
(mm)

฿ 1,390.35

1 Piece(s) 5 Day(s) 10Resin3035No8

฿ 1,886.97

1 Piece(s) 5 Day(s) 10Resin4045No10

฿ 2,328.82

1 Piece(s) 7 Day(s) 10Steel4045Zinc Trivalent Chromate10