(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for remote control of shaft lock.
[Features]
· Use 0.5 to 0.7 MPa air pressure and 3-way valve type valve.
· No danger of falling clamp due to air leakage, as clamping is done by spring pressure and unclamping is done by air pressure.
· Connecting air pipes to the multiple shaft clamps arranged at different positions, makes clamping and unclamping possible with a single operation.
Part Number |
---|
QSCA10-N |
QSCA12-N |
QSCA14-N |
QSCA15-N |
QSCA16-N |
QSCA20-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable Shaft (φ) | Holding Torque (N·m) | Slide Load (N) | Main Body Height H (mm) | Width W (mm) | Length L (mm) | Hole diameter d1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,832.86 | CLAMPS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 1 | 150 | 62 | 35 | 45 | M4 | ||
฿ 4,832.86 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 1.2 | 150 | 62 | 35 | 45 | M4 | ||
฿ 4,832.09 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 14 | 1.4 | 150 | 62 | 35 | 45 | M4 | ||
฿ 5,408.18 ฿ 2,950.16 | CLAMPS | 1 Piece(s) | Same day | 10 | 15 | 2.2 | 200 | 80 | 40 | 58 | M5 | ||
฿ 5,316.85 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 16 | 2.4 | 200 | 80 | 40 | 58 | M5 | ||
฿ 4,942.60 | CLAMPS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 2.6 | 200 | 80 | 40 | 58 | M5 |
Loading...
Type | Clamp Unit | Collar | Natural | Body Material | A5052 aluminum alloy |
---|---|---|---|---|---|
Main Body Surface Treatment | Anodized |
How can we improve?
How can we improve?