(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Workpiece Grip Ball Unit (Bolt Type), BUH series from IMAO CORPORATION.
- The BUH series features hex-head swivel gripper screws.
- The main body of the clamping screw is made of steel (SCM440) and undergoes quenching and tempering. It is finished with a black oxide coating.
- There are three types of tips available for the clamping screw: serrated tips (BUH-S), plain tips (BUH-F), and polyacetal plastic plain tips (BUH-E).
- The maximum slope angle of the tip is 10°.
- The screw is available in two sizes: M6 x 1.0 and M8 x 1.25.
Screw Type | Bolt Type | Material (Thread) | Iron |
---|
Please check the type/dimensions/specifications of the part BUH-06012-F in the Workpiece Grip Ball Unit (Bolt Type), BUH series.
Part Number |
---|
BUH-06012-E |
BUH-06012-S |
BUH-06025-E |
BUH-06025-F |
BUH-06025-S |
BUH-06040-F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Dia. | Tip Shape | Material (Tip) | Thread Pitch (mm) | Length L (mm) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,322.23 | 1 Piece(s) | 7 Day(s) | 10 | 6 | Flat | [Resin] Resin | M 6×1 | 12 | 5300 | ||
฿ 2,514.81 | 1 Piece(s) | Same day | 10 | 6 | Serrations | Iron | M 6×1 | 12 | 5300 | ||
฿ 2,322.37 | 1 Piece(s) | 7 Day(s) | 10 | 6 | Flat | [Resin] Resin | M 6×1 | 25 | 5300 | ||
฿ 2,405.58 | 1 Piece(s) | 7 Day(s) | 10 | 6 | Flat | Iron | M 6×1 | 25 | 5300 | ||
฿ 2,651.72 | 1 Piece(s) | Same day | 10 | 6 | Serrations | Iron | M 6×1 | 25 | 5300 | ||
฿ 2,322.77 | 1 Piece(s) | 7 Day(s) | 10 | 6 | Flat | Iron | M 6×1 | 40 | 5300 |
How can we improve?
How can we improve?