Double-Sided Ball Plunger (DSB)

Caution
Product Description
A double type ball plunger.
[Features]
· A ball plunger that enables positioning on both sides.
· These are mountable by simply press fitting. The plungers are secured by the knurled section on the main body.
· The ball in the positioning part is available in 7 sizes: 2, 2.5, 3, 4, 5, 6, and 8.
[Applications]
· Locations that require positioning at both ends at the same time.
Positionable At Both Ends

DSB external appearance

Dimensional drawing of DSB

DSB usage examples
Mounting hole machining tolerance: 0 to +0.04
| Part Number | D | D1 (+0.05 0) | d | L (0 -0.2) | S | Weight (g) | Load (N) Min To Max |
|---|---|---|---|---|---|---|---|
| DSB 4 | 4 | 4.05 | 3 | 10 | 0.9 | 0.7 | 3 to 7 |
| DSB 5 | 5 | 5.05 | 4 | 12 | 1.2 | 1.3 | 4 to 8 |
| DSB 6 | 6 | 6.05 | 5 | 16 | 1.6 | 2.4 | 6 to 10 |
| DSB 8 | 8 | 8.05 | 6 | 20 | 2 | 5.8 | 8 to 12 |
| DSB10 | 10 | 10.05 | 8 | 24 | 2.9 | 10.5 | 10 to 16 |