(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Embedded type ball plunger.
[Features]
· Cylinder type ball plunger.
· Made from stainless steel, this product is optimal for places requiring rust-proofing and clean environments.
· Heat resistant temperature: 180°C.
[Applications]
· Indexing and positioning.
SBPC external appearance
SBPC dimensional drawing
Part Number | D | d | L (±0.2) | S | Weight (g) | N (Load) Min To Max |
---|---|---|---|---|---|---|
+0.02 -0.06 | ||||||
SBPC4 | 4 | 3 | 9 | 0.8 | 0.6 | 12 to 27 |
SBPC5 | 5 | 4 | 12 | 1 | 1.2 | 19 to 30 |
SBPC6 | 6 | 5 | 14 | 1.5 | 2 | 22 to 40 |
SBPC8 | 8 | 6 | 16 | 1.8 | 4.8 | 42 to 73 |
SBPC10 | 10 | 8 | 22 | 2.7 | 9.2 | 54 to 100 |
SBPC12 | 12 | 10 | 24 | 3.2 | 14.5 | 54 to 122 |
Part Number |
---|
SBPC3 |
SBPC4 |
SBPC5 |
SBPC6 |
SBPC8 |
SBPC10 |
SBPC12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 247.15 | IMA PLUNGER | 1 Piece(s) | 7 Day(s) | 10 | 3 | 0.65 | 0.01~50 | 5 | 7 | 7 | 2 | ||
฿ 115.36 ฿ 64.00 | PLUNGERS | 1 Piece(s) | Same day | 10 | 4 | 0.8 | 0.01~50 | 12 | 27 | 9 | 3 | ||
฿ 124.16 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 5 | 1 | 0.01~50 | 19 | 30 | 12 | 4 | ||
฿ 154.42 ฿ 75.70 | PLUNGERS | 1 Piece(s) | Same day | 10 | 6 | 1.5 | 0.01~50 | 22 | 40 | 14 | 5 | ||
฿ 149.35 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 1.8 | 0.01~50 | 42 | 73 | 16 | 6 | ||
฿ 203.19 ฿ 122.02 | PLUNGERS | 1 Piece(s) | Same day | 10 | 10 | 2.7 | 50.01~100 | 54 | 100 | 22 | 8 | ||
฿ 202.31 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 3.2 | 50.01~100 | 54 | 122 | 24 | 10 |
Loading...
Mounting Method | Press Fitting | Tip Material | SUS420 | Body Material | SUS303 |
---|---|---|---|---|---|
Lock | No | Main Body Surface Treatment | No | Tip Surface Treatment | No |
Tip Heat Treatment | Quenching and Tempering | Heat Resistant Temperature(℃) | 180 |
How can we improve?
How can we improve?