(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Self-locking type stroke plunger.
[Features]
· The overall length is short for effective use in confined spaces.
· Includes a loosening prevention function (long lock).
· The loosening prevention function works for up to 20 attachments and detachments.
· The rear surfaces are marked for product identification.
· Heat resistant temperature: 80°C.
· Available in 3 types of load for different screw diameters.
[Applications]
· Use as a stopper, for indexing, for positioning, etc. of jigs and mechanical devices.
External appearance of LSPLL
External appearance of LSPLH
External dimensions of screw diameter M8 to M16
External dimensions of screw diameter M4 to M6
Main Body | Coil Spring | Center Pin | Long Lock |
---|---|---|---|
SUM22L Black oxide coating | SWPA | SUM22L Black oxide coating (zinc plating for LSPLL16 only) HRC56 to 60 | Polyamide |
Size | M | d | L | S | W | A | Weight (g) | Moment (N·m) | ||
---|---|---|---|---|---|---|---|---|---|---|
Mounting | Removing | |||||||||
LSPLL LSPL LSPLH | 4 | M4 × 0.70 | 1.8 | 9 | 1.5 | 0.6 | 5 | 0.4 | 0.18 | 0.12 |
5 | M5 × 0.8 | 2.4 | 12 | 2 | 0.8 | 6 | 1 | 0.12 | 0.08 | |
6 | M6 × 1 | 2.7 | 14 | 1 | 7 | 1.7 | 0.44 | 0.21 | ||
8 | M8 × 1.25 | 4 | 16 | 1.2 | 8 | 4 | 1.1 | 0.38 | ||
10 | M10 × 1.5 | 4.5 | 19 | 2.5 | 1.6 | 9 | 7 | 1.36 | 0.62 | |
12 | M12 × 1.75 | 6 | 22 | 3.5 | 2 | 10 | 13 | 2.11 | 1.41 | |
16 | M16 × 2 | 8.5 | 24 | 4.5 | 2.5 | 14 | 29 | 3.99 | 3.05 |
For Light Loads (1 Line) | For Medium Loads (No Line) | For Heavy Loads (2 Lines) | |||
---|---|---|---|---|---|
Part Number | Load (N) Min To Max | Part Number | Load (N) Min To Max | Part Number | Load (N) Min To Max |
LSPLL4 | 3 to 10 | LSPL4 | 6 to 20 | - | - |
LSPLL5 | LSPL5 | LSPLH5 | 9 to 25 | ||
LSPLL6 | 4 to 10 | LSPL6 | 7 to 20 | LSPLH6 | 11 to 25 |
LSPLL8 | 7 to 15 | LSPL8 | 15 to 30 | LSPLH8 | 22 to 43 |
LSPLL10 | 9 to 16 | LSPL10 | 20 to 35 | LSPLH10 | 20 to 54 |
LSPLL12 | 14 to 26 | LSPL12 | 30 to 55 | LSPLH12 | 36 to 94 |
LSPLL16 | 22 to 50 | LSPL16 | 45 to 100 | LSPLH16 | 60 to 110 |
Black oxide coating is available as the surface treatment on the LSPLL16 center pin only while stock supplies last. Thank you for your understanding.
Part Number |
---|
LSPLL16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Tip surface treatment | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification | Mounting moment (N·m) | Remove moment (N·m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 712.21 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 16 | 4.5 | Zinc Plating | 0.01~50 | 22 | 50 | 24 | 8.5 | 2 | For light loads (1 line) | 3.95 | 3.05 |
Loading...
Tip material | Steel | Body Material | Steel | Mounting Method | Screw-In |
---|---|---|---|---|---|
Stop loosening | Presence | Spring Plunger Type | Spherical Surface | Wrench Hole Shape | Flathead |
Main Body Surface Treatment | Black Oxide Coating | Tip heat treatment | Carburized | Heat Resistant Temperature(℃) | 80 |
Please check the type/dimensions/specifications of the part LSPLL16 in the Short Spring Plunger (with Long Lock) (LSPL / LSPL / LSPLH) series.
Part Number |
---|
LSPL4 |
LSPL5 |
LSPL6 |
LSPLL4 |
LSPLL5 |
LSPLL6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Tip surface treatment | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification | Mounting moment (N·m) | Remove moment (N·m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 205.32 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 1.5 | Black Oxide Coating | 0.01~50 | 6 | 20 | 9 | 1.8 | 0.7 | For heavy loads (no line) | 0.18 | 0.12 | ||
฿ 213.70 | 1 Piece(s) | 9 Day(s) | 10 | 5 | 2 | Black Oxide Coating | 0.01~50 | 6 | 20 | 12 | 2.4 | 0.8 | For heavy loads (no line) | 0.12 | 0.08 | ||
฿ 208.81 | 1 Piece(s) | 7 Day(s) | 10 | 6 | 2 | Black Oxide Coating | 0.01~50 | 7 | 20 | 14 | 2.7 | 1 | For heavy loads (no line) | 0.44 | 0.21 | ||
฿ 200.98 | 1 Piece(s) | 7 Day(s) | 10 | 4 | 1.5 | Zinc Plating | 0.01~50 | 3 | 10 | 9 | 1.8 | 0.7 | For light loads (1 line) | 0.18 | 0.12 | ||
฿ 204.82 | 1 Piece(s) | 7 Day(s) | 10 | 5 | 2 | Zinc Plating | 0.01~50 | 3 | 10 | 12 | 2.4 | 0.8 | For light loads (1 line) | 0.12 | 0.08 | ||
฿ 208.81 | 1 Piece(s) | 7 Day(s) | 10 | 6 | 2 | Zinc Plating | 0.01~50 | 4 | 10 | 14 | 2.7 | 1 | For light loads (1 line) | 0.44 | 0.21 |
How can we improve?
How can we improve?