(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The size down type is female thread that has been machined to a size that is smaller than the normal T-groove female thread size. Use it when downsizing, such as attaching M12 parts to the T-slot for M16. *CAD data for this series is being modified. Data will be made available as soon as modifications are complete.
Part Number |
---|
BJ749-06010 |
BJ749-08010 |
BJ749-08012 |
BJ749-10012 |
BJ749-10014 |
BJ749-12014 |
BJ749-12018 |
BJ749-16018 |
BJ749-20022 |
BJ749-24028 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | H (mm) | Type | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 155.96 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 6 | 12 | Size-reduced type | 1 | ||
฿ 155.96 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 8 | 12 | Standard Type | 1.25 | ||
฿ 164.35 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 8 | 14 | Size-reduced type | 1.25 | ||
฿ 164.35 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 10 | 14 | Size-reduced type | 1.5 | ||
฿ 204.91 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 10 | 16 | Size-reduced type | 1.5 | ||
฿ 204.91 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 12 | 16 | Standard Type | 1.75 | ||
฿ 232.84 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 12 | 20 | Standard Type | 1.75 | ||
฿ 232.84 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 16 | 20 | Standard Type | 2 | ||
฿ 432.13 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 20 | 28 | Standard Type | 2.5 | ||
฿ 753.75 ฿ 452.78 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 24 | 36 | Standard Type | 3 |
Loading...
Material | Steel | Surface Treatment | Black Oxide Coating | Thread Type | Metric coarse |
---|---|---|---|---|---|
Applications, Functions | General | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | Black Oxide Coating |
How can we improve?
How can we improve?