(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard flat washer.
[Features]
· 2 types of body material: steel and stainless steel.
[Applications]
· Protects plate surfaces.
· A collar for use when reducing screw size.
· Protects countersunk holes.
Steel (BJ743-06 to 24) external appearance
Material
Stainless steel (BJ743-SUS) external appearance
Use example 1:
For protection of plate surfaces.
Use example 2:
As a collar when reducing screw size.
Use example 3:
For protection of countersunk surfaces.
Washer dimensional outline drawing
Steel | SUS | d | D | T | Mass (g) | |
---|---|---|---|---|---|---|
Part Number | Part Number | |||||
BJ743-06001 | BJ743-06001-SUS | 6.4 | 19 | 3 | 5.5 | |
BJ743-06002 | BJ743-06002-SUS | 13 | 2.5 | |||
BJ743-06003 | BJ743-06003-SUS | 10 | 1.5 | |||
BJ743-08001 | BJ743-08001-SUS | 8.4 | 23 | 4 | 10 | |
BJ743-08002 | BJ743-08002-SUS | 16 | 3 | 3.5 | ||
BJ743-08003 | BJ743-08003-SUS | 13 | 2 | |||
BJ743-10001 | BJ743-10001-SUS | 10.5 | 28 | 4 | 16 | |
BJ743-10002 | BJ743-10002-SUS | 19 | 3 | 4.5 | ||
BJ743-10003 | BJ743-10003-SUS | 16 | 3 | |||
BJ743-12001 | BJ743-12001-SUS | 13 | 35 | 5 | 35 | |
BJ743-12002 | BJ743-12002-SUS | 25 | 4 | 11 | ||
BJ743-12003 | BJ743-12003-SUS | 19 | 3 | 4.5 | ||
BJ743-16001 | - | - | 17 | 45 | 6 | 60 |
BJ743-16002 | - | - | 31 | 5 | 21 | |
BJ743-16003 | - | - | 25 | 4 | 6 | |
BJ743-20001 | - | - | 21 | 50 | 6 | 77 |
BJ743-20002 | - | - | 38 | 5 | 29 | |
BJ743-20003 | - | - | 31 | 14.5 | ||
BJ743-24001 | - | - | 25 | 60 | 8 | 170 |
Specifications chart for each washer type (mm)
Part Number |
---|
BJ743-06001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Thickness t (mm) | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 96.98 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | Steel | Black Oxide Coating | 6.4 | 19 | 3 | - | Black Oxide Coating | S45C |
Loading...
Type | Flat Washer | Type (Application) | Flat Washer | Sales Unit | Low Quantity (can be purchased from one) |
---|
Please check the type/dimensions/specifications of the part BJ743-06001 in the Flat Washers (BJ743) series.
Part Number |
---|
BJ743-06001-SUS |
BJ743-06002 |
BJ743-06002-SUS |
BJ743-06003 |
BJ743-06003-SUS |
BJ743-08001 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Thickness t (mm) | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 160.34 | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | 6.4 | 19 | 3 | SUS316 | No | - | ||
฿ 101.62 | 1 Piece(s) | Same day | 10 | Steel | Black Oxide Coating | 6.4 | 13 | 3 | - | Black Oxide Coating | S45C | ||
฿ 141.05 | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | 6.4 | 13 | 3 | SUS316 | No | - | ||
฿ 88.73 | 1 Piece(s) | Same day | 10 | Steel | Black Oxide Coating | 6.4 | 10 | 3 | - | Black Oxide Coating | S45C | ||
฿ 123.86 | 1 Piece(s) | 7 Day(s) | 10 | Stainless Steel | No | 6.4 | 10 | 3 | SUS316 | No | - | ||
฿ 101.38 | 1 Piece(s) | 5 Day(s) | 10 | Steel | Black Oxide Coating | 8.4 | 23 | 4 | - | Black Oxide Coating | S45C |
How can we improve?
How can we improve?