1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Shoulder Bolt (SW-02)

Shoulder Bolt (SW-02)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 197.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shoulder bolts used for hooked washers SW for jigs. Black oxide coating is used to prevent rust.

 
Part Number
SW10-02
SW12-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 197.61

BOLTS & NUTS 1 Piece(s) Same day 106151

฿ 203.43

BOLTS & NUTS 1 Piece(s) Same day 108201.25

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Shoulder
Material S45C Surface Treatment_ Black Oxide Coating Thread Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application Standard