(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A protruding pin that uses spring strength.
[Features]
· There are 2 types of tip shape available, flat or round.
· Available in steel and stainless steel.
[Applications]
· Pushing out workpieces.
· Easy shock absorption.
SEPS/SEPS-SUS flat type outline drawing
SEPR/SEPR-SUS round type outline drawing
Size | M | S | L | L1 | L2 | L3 | d | A | W | Spring Strength (N) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SEPS SEPR SPES-SUS SEPR-SUS | 08-08 | M8 × 1.25 | 7.6 | 44 | 19 | 9 | 3 | 8 | 4 | 7 | 1.5 to 7.4 | 10 |
10-10 | M10 × 1.5 | 9.9 | 55 | 23 | 11 | 4 | 10 | 5 | 8 | 2.5 to 10.7 | 20 | |
12-12 | M12 × 1.75 | 12.3 | 67 | 28 | 13 | 5 | 12 | 6 | 10 | 3.6 to 14.5 | 35 |
Workpiece payout on handling equipment
Positioning and shock buffering on handling equipment
Shock absorption on transportation equipment
Adhesive or hexagon nuts are recommended as methods for fixing in place.
Part Number |
---|
SEPR08-08 |
SEPR08-08-SUS |
SEPR10-10 |
SEPR10-10-SUS |
SEPR12-12 |
SEPR12-12-SUS |
SEPS08-08 |
SEPS08-08-SUS |
SEPS10-10 |
SEPS10-10-SUS |
SEPS12-12 |
SEPS12-12-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | S (mm) | M | Nominal Mounting Screw [M] | Body Material | L (mm) | Tip shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 483.68 ฿ 269.26 | PLUNGERS | 1 Piece(s) | Same day | 10 | 7.6 | M8 | 8 | Steel | 44 | Round Type | ||
฿ 637.64 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | 7.6 | M8 | 8 | Stainless Steel | 44 | Round Type | ||
฿ 519.21 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 9.9 | M10 | 10 | Steel | 55 | Round Type | ||
฿ 673.16 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | 9.9 | M10 | 10 | Stainless Steel | 55 | Round Type | ||
฿ 636.75 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | 12.3 | M12 | 12 | Steel | 67 | Round Type | ||
฿ 713.73 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 12.3 | M12 | 12 | Stainless Steel | 67 | Round Type | ||
฿ 406.71 | PLUNGERS | 1 Piece(s) | Same day | 10 | 7.6 | M8 | 8 | Steel | 44 | Flat Type | ||
฿ 599.15 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | 7.6 | M8 | 8 | Stainless Steel | 44 | Flat Type | ||
฿ 480.72 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | 9.9 | M10 | 10 | Steel | 55 | Flat Type | ||
฿ 634.68 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 9.9 | M10 | 10 | Stainless Steel | 55 | Flat Type | ||
฿ 521.28 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | 12.3 | M12 | 12 | Steel | 67 | Flat Type | ||
฿ 675.24 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | 12.3 | M12 | 12 | Stainless Steel | 67 | Flat Type |
Loading...
Main Body/Related Parts | Main Body | Construction | Fixed Type | Operating Environment | Standard |
---|
How can we improve?
How can we improve?