(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Carburized and quenched pad with male thread. 3 types of tips available: polished type, R type, and serration type.
Mounting Method | Male thread | Material | SUM22L |
---|
Please check the type/dimensions/specifications of the part BJ811-08010-F in the Support Rest Pad (Male Thread) (BJ811) series.
Part Number |
---|
BJ811-08010-R |
BJ811-08010-S |
BJ811-12010-F |
BJ811-12010-R |
BJ811-12010-S |
BJ811-12015-F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Tip Shape | Tip O.D. (mm) | Tip (chip) shape | H (mm) | M |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,132.28 | 1 Piece(s) | 7 Day(s) | 10 | Spherical Surface | 17 | Tip R type | 10 | M8×1.25 | ||
฿ 1,301.98 | 1 Piece(s) | 5 Day(s) | 10 | Serrations | 17 | Tip serration type | 10 | M8×1.25 | ||
฿ 1,436.01 | 1 Piece(s) | 5 Day(s) | 10 | Flat | 22 | Tip polishing type | 10 | M12×1.75 | ||
฿ 1,281.21 | 1 Piece(s) | 5 Day(s) | 10 | Spherical Surface | 22 | Tip R type | 10 | M12×1.75 | ||
฿ 1,323.54 | 1 Piece(s) | 5 Day(s) | 10 | Serrations | 22 | Tip serration type | 10 | M12×1.75 | ||
฿ 1,465.14 | 1 Piece(s) | 7 Day(s) | 10 | Flat | 22 | Tip polishing type | 15 | M12×1.75 |
How can we improve?
How can we improve?