1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Bolt (BJ730)

Ball End Bolt (BJ730)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 428.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- The BJ730 series, manufactured by IMAO CORPORATION, consists of ball end bolts.
- The main body of the clamping screw is made of S45C steel and undergoes hardening and tempering. For the Flat type, it is coated with black oxide, while for the Serrated type, SCM435 steel is used.
- The tip part of the clamping screw is made of SUJ2 steel, with a hardness ranging from HRC56 to 67 for the Flat type and HRC50 to 55 for the Serrated type.
- The clamping screw is available in two lengths: 25mm and 50mm.

Drawing

Flat type

Ball end bolt (BJ730) drawing 1

Serrated Type

Ball end bolt (BJ730) drawing 2

Product Specifications

TypeMain bodyBall
Flat typeS45C
Hardening and tempering (for M4 to M8)
Black oxide coating
SUJ2
HRC56 to 67
Serrated TypeSCM435
Hardening and tempering
SUJ2
HRC50 to 55

Standard table

Flat type

Part numberMLHdWAllowable Load
(kN)
Weight
(g)
BJ730-05008M5 × 0.8686894
BJ730-06009M6 × 1797.41013.712
BJ730-08012M8 × 1.2591210.51325.615
BJ730-10016M10 × 1.5111612.7174045
BJ730-12020M12 × 1.751220152259.450
BJ730-16025M16 × 21625202796.4115
BJ730-20032M20 × 2.520302232100200

Serrated Type

Part numberMLH
(±0.25)
dWAllowable Load
(kN)
Weight
(g)
BJ730-06113M6 × 17136.7131015
BJ730-08113M8 × 1.25820
BJ730-10118M10 × 1.5101810192535
BJ730-12118M12 × 1.751245
BJ730-16127M16 × 21627203090160
BJ730-20127M20 × 2.520180

Example of use

Related images to examples of use of ball end bolt (BJ730)

For clamp heads and support heads.

Cautions/prohibitions

Cautions/prohibitions

  • No measures have been taken to prevent the ball from rotating. Use the BUH ball unit to prevent rotation.
Part Number
BJ730-05008
BJ730-06009
BJ730-06113SALE
BJ730-08012
BJ730-08113
BJ730-10016
BJ730-10118
BJ730-12020
BJ730-12118
BJ730-16025
BJ730-16127
BJ730-20032
BJ730-20127
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. Tip Shape Thread Pitch
(mm)
Length L
(mm)
H
(mm)
D
(φ)
Width W
(mm)
Allowable Load
(N)

฿ 428.74

IMA BOLTS & NUTS 1 Piece(s) 7 Day(s) 105FlatM5×0.868689000

฿ 571.74

BOLTS & NUTS 1 Piece(s) Same day 106FlatM 6×1797.41013700

฿ 2,916.66

฿ 1,750.29

BOLTS & NUTS 1 Piece(s) Same day 106SerrationsM 6×17136.71310000

฿ 691.54

BOLTS & NUTS 1 Piece(s) Same day 108FlatM8×1.2591210.51325600

฿ 3,060.00

BOLTS & NUTS 1 Piece(s) Same day 108SerrationsM8×1.258136.71310000

฿ 836.92

BOLTS & NUTS 1 Piece(s) 5 Day(s) 1010FlatM10×1.5111612.71740000

฿ 4,173.69

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1010SerrationsM10×1.51018101825000

฿ 986.35

BOLTS & NUTS 1 Piece(s) Same day 1012FlatM12×1.751220152259400

฿ 4,175.07

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1012SerrationsM12×1.751218101825000

฿ 1,192.45

BOLTS & NUTS 1 Piece(s) 5 Day(s) 1016FlatM16×21625202796400

฿ 5,114.70

BOLTS & NUTS 1 Piece(s) Same day 1016SerrationsM16×21627202790000

฿ 1,502.29

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1020FlatM20×2.520302232100000

฿ 5,540.84

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1020SerrationsM20×2.52027202790000

Loading...

  1. 1
 

Basic Information

Screw Type Bolt Type Material (Thread) Iron Material (Tip) Iron