1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clamp Bolt with Pad/Knob (CBWP)

Clamp Bolt with Pad/Knob (CBWP)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 473.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used for flexible workpieces with resin pads.
· Knobs and bolts are glued and fixed in place.
· The knob uses an STK-N type knob.

 
Part Number
CBWP06053
CBWP08064
CBWP10070
CBWP12086
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. x Pitch Length L M

฿ 473.54

BOLTS & NUTS 1 Piece(s) 5 Day(s) 10M6 x 153.8M 6×1

฿ 652.00

BOLTS & NUTS 1 Piece(s) 15 Day(s) 10M8 x 1.2564.6M8×1.25

฿ 909.82

BOLTS & NUTS 1 Piece(s) 5 Day(s) 10M10 x 1.570.1M10×1.5

฿ 1,030.89

BOLTS & NUTS 1 Piece(s) 5 Day(s) 10M12 x 1.7586M12×1.75

Loading...

  1. 1

Basic Information

Tightening Method Manual Screw Type Coarse Type_02 Related Components
Material SUM22L Surface Treatment Black Oxide Coating