1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Workpiece Grip, Ball Unit (Screw Type) (TBU) (TBU-12025-E)

BOLTS & NUTS

Workpiece Grip, Ball Unit (Screw Type) (TBU) (TBU-12025-E)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Swivel bolt used at tips as an attachment for jigs, etc. Three types of tips available, serration, flat & resin.

 
Part Number
TBU-12025-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. Tip Shape Material (Tip) Thread Pitch
(mm)
Length L
(mm)
Clamping force
(N)

฿ 2,323.05

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1012Flat[Resin] ResinM12×1.75255300

Loading...

  1. 1

Basic Information

Screw Type Complete thread type Material (Thread) Iron