(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Full ball-type ball screw. The main body is made of stainless steel for excellent corrosion-resistance. The ball is made of polyacetal with excellent abrasion-resistance.
Tip Shape | Spherical Surface | Screw Type | Complete thread type | Material (Thread) | Stainless Steel |
---|---|---|---|---|---|
Material (Tip) | Resin |
Please check the type/dimensions/specifications of the part BSRJ4X6-SUS in the Ball Screw (Engineering Plastic Full-Ball Type SUS Made) (BSRJ-SUS) series.
Part Number |
---|
BSRJ4X10-SUS |
BSRJ4X16-SUS |
BSRJ5X12-SUS |
BSRJ5X20-SUS |
BSRJ5X8-SUS |
BSRJ6X10-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Dia. | Thread Pitch (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 307.69 | 1 Piece(s) | 7 Day(s) | 10 | 4 | M4×0.7 | 10 | ||
฿ 360.79 | 1 Piece(s) | Same day | 10 | 4 | M4×0.7 | 16 | ||
฿ 322.91 | 1 Piece(s) | 7 Day(s) | 10 | 5 | M5×0.8 | 12 | ||
฿ 290.41 | 1 Piece(s) | 5 Day(s) | 10 | 5 | M5×0.8 | 20 | ||
฿ 285.31 | 1 Piece(s) | 7 Day(s) | 10 | 5 | M5×0.8 | 8 | ||
฿ 307.69 | 1 Piece(s) | 7 Day(s) | 10 | 6 | M6×1 | 10.8 |
How can we improve?
How can we improve?