1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Screw (BSR, BSF) (BSF6X10)

BOLTS & NUTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ball Screw (BSR, BSF)
  • Ball Screw (BSR, BSF)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

The main body is made of steel or stainless steel, and the ball is available in a spherical or hemispherical type. Available in thread sizes from M4 to M16.
[Features]
· BSF (hemispherical type) is received on the surface, so it can be used when the workpiece is flexible.

Materials

●Main Body: Steel
●Ball: Steel

Warning

●Mechanical spring is not built in and the ball is not dented.
Part Number
BSF6X10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. Tip Shape Material (Thread) Material (Tip) Thread Pitch
(mm)
Length L
(mm)

฿ 122.00

฿ 82.11

BOLTS & NUTS 1 Piece(s) Same day 106Flat[Steel] IronIronM6×110

Loading...

  1. 1
 

Basic Information

Screw Type Complete thread type

Please check the type/dimensions/specifications of the part BSF6X10 in the Ball Screw (BSR, BSF) series.

Products with similar specification

Part Number
BSF10X25-SUS
BSF10X35
BSF10X35-SUS
BSF6X10-SUS
BSF6X16
BSF6X16-SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSThread Dia. Tip Shape Material (Thread) Material (Tip) Thread Pitch
(mm)
Length L
(mm)

฿ 298.54

1 Piece(s) 7 Day(s) 1010Flat[Stainless Steel] Stainless SteelStainless SteelM10×1.525

฿ 156.00

1 Piece(s) Same day 1010Flat[Steel] IronIronM10×1.535

฿ 299.24

1 Piece(s) 7 Day(s) 1010Flat[Stainless Steel] Stainless SteelStainless SteelM10×1.535

฿ 224.03

1 Piece(s) 7 Day(s) 106Flat[Stainless Steel] Stainless SteelStainless SteelM6×110

฿ 103.47

1 Piece(s) 1 Day(s) 106Flat[Steel] IronIronM6×116

฿ 224.17

1 Piece(s) 7 Day(s) 106Flat[Stainless Steel] Stainless SteelStainless SteelM6×116