1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Cap Screw (BCR, BCF) (BCF6X16)

BOLTS & NUTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ball Cap Screw (BCR, BCF)
  • Ball Cap Screw (BCR, BCF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Main body available in steel or stainless steel, with balls available in full and half ball types (steel only). Available in thread sizes from M6 to M16.

 
Part Number
BCF6X16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. Tip Shape Material (Thread) Material (Tip) Thread Pitch
(mm)
Length L
(mm)

฿ 120.67

BOLTS & NUTS 1 Piece(s) 5 Day(s) 106Flat[Steel] IronIronM6×116

Loading...

  1. 1

Basic Information

Screw Type Bolt Type

Please check the type/dimensions/specifications of the part BCF6X16 in the Ball Cap Screw (BCR, BCF) series.

Products with similar specification

Part Number
BCF12X30
BCF12X50
BCF12X80
BCF6X25
BCF6X40
BCF8X20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSThread Dia. Tip Shape Material (Thread) Material (Tip) Thread Pitch
(mm)
Length L
(mm)

฿ 186.95

1 Piece(s) 7 Day(s) 1012Flat[Steel] IronIronM12×1.7530

฿ 212.26

1 Piece(s) 7 Day(s) 1012Flat[Steel] IronIronM12×1.7550

฿ 250.63

1 Piece(s) 7 Day(s) 1012Flat[Steel] IronIronM12×1.7580

฿ 120.94

1 Piece(s) 7 Day(s) 106Flat[Steel] IronIronM6×125

฿ 129.06

1 Piece(s) 7 Day(s) 106Flat[Steel] IronIronM6×140

฿ 152.86

1 Piece(s) 19 Day(s) 108Flat[Steel] IronIronM8×1.2520