(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- PG Gripper (Adjustable Model) (PG) by IMAO CORPORATION.
- The main body of the clamping screw is manufactured from SCM440 steel.
- The main body undergoes a surface treatment known as quenching and tempering, resulting in a black oxide finish.
- The tip part of the clamping screw is made of carbide that has been heat treated to Rc72 hardness.
- The screw is available in 4 sizes: M10 x 1.5, M12 x 1.75, M16 x 2, M20 x 2.5.
- The clamping screw is available in two lengths: 25mm and 50mm.
Part Number |
---|
PG-10150 |
PG-10150X50 |
PG-12175 |
PG-16200 |
PG-16200X50 |
PG-20250 |
PG-20250X50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Dia. | Thread Pitch (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,245.78 ฿ 717.07 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 10 | M10×1.5 | 25 | ||
฿ 1,289.60 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | 10 | M10×1.5 | 50 | ||
฿ 1,206.80 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 | 12 | M12×1.75 | 25 | ||
฿ 1,286.76 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 | 16 | M16×2 | 25 | ||
฿ 1,331.33 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 | 16 | M16×2 | 50 | ||
฿ 1,367.05 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 | 20 | M20×2.5 | 25 | ||
฿ 1,491.09 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 | 20 | M20×2.5 | 50 |
Loading...
Tip Shape | Serrations | Screw Type | Complete thread type | Material (Thread) | Iron |
---|---|---|---|---|---|
Material (Tip) | Others |
How can we improve?
How can we improve?