1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PG Gripper Fore Tip (Adjustable Model) (PG)

PG Gripper Fore Tip (Adjustable Model) (PG)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,206.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bolt for attachment of jig etc. Super hard tip embedded in head enabling powerful gripping of hard workpieces. Four point tip type

 
Part Number
PG-12175-4
PG-12175X50-4
PG-16200X50-4
PG-20250-4
PG-20250X50-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. Thread Pitch
(mm)
Length L
(mm)

฿ 1,206.80

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1012M12×1.7525

฿ 1,247.70

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1012M12×1.7550

฿ 1,331.33

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1016M16×250

฿ 1,367.05

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1020M20×2.525

฿ 1,491.09

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1020M20×2.550

Loading...

  1. 1

Basic Information

Tip Shape Serrations Screw Type Complete thread type Material (Thread) Iron
Material (Tip) Others