(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A self-locking type ball plunger.
[Features]
· The long lock is a loosening prevention function.
· The rear surfaces are marked for product identification.
· LBSTH: 2 lines.
· Includes a loosening prevention function (long lock). Heat resistant temperature: 80°C.
· Resistant to vibration. The moment of removal is high.
· Capable of precise positioning. The loosening prevention function works for up to 20 attachments and detachments.
[Applications]
· Positioning of levers and knobs.
· Positioning of workpieces and jigs, pillar stopper.
LBST, LBSTH external appearance
Screw diameter M3 to M6 dimensional drawing
Screw diameter M8 to M16 dimensional drawing
For Light Loads (No Line) | For Heavy Loads (2 Lines) | M | d | L | S | W | A | Moment (N·m) | Weight (g) | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | Load (N) Min To Max | Part Number | Load (N) Min To Max | Mounting | Removing | |||||||
LBST3 | 1.5 to 3 | LBSTH3 | 5 to 7 | M3 × 0.5 | 1.5 | 7 | 0.5 | 0.4 | 4 | 0.1 | 0.07 | 0.2 |
LBST4 | 4 to 10 | LBSTH4 | 12 to 22 | M4 × 0.7 | 2.5 | 9 | 0.8 | 0.6 | 5 | 0.18 | 0.12 | 0.6 |
LBST5 | 6 to 11 | LBSTH5 | 19 to 30 | M5 × 0.8 | 3 | 12 | 0.9 | 0.8 | 6 | 0.12 | 0.08 | 0.9 |
LBST6 | 9 to 13 | LBSTH6 | 28 to 40 | M6 × 1 | 3.5 | 14 | 1 | 1 | 7 | 0.43 | 0.21 | 1.5 |
LBST8 | 15 to 30 | LBSTH8 | 47 to 73 | M8 × 1.25 | 5 | 16 | 1.5 | 1.2 | 8 | 1.09 | 0.37 | 3.5 |
LBST10 | 20 to 35 | LBSTH10 | 66 to 100 | M10 × 1.5 | 6 | 19 | 2 | 1.6 | 9 | 1.36 | 0.62 | 7 |
LBST12 | 30 to 55 | LBSTH12 | 66 to 120 | M12 × 1.75 | 8 | 22 | 2.5 | 2 | 10 | 2.03 | 1.36 | 10 |
LBST16 | 65 to 125 | LBSTH16 | 90 to 180 | M16 × 2 | 10 | 24 | 3.5 | 2.5 | 14 | 3.95 | 2.95 | 24 |
Part Number |
---|
LBST12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification | Mounting moment (N·m) | Remove moment (N·m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 522.87 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 2.5 | 0.01~50 | 30 | 55 | 22 | 8 | 1.75 | For Light Loads (no line) | 2.03 | 1.36 |
Loading...
Mounting Method | Screw (flathead groove) | Tip Material | SUJ2 | Body Material | SUM22L |
---|---|---|---|---|---|
Lock | Presence | Main Body Surface Treatment | Black Oxide Coating | Tip Surface Treatment | No |
Tip Heat Treatment | Quenching and Tempering | Heat Resistant Temperature(℃) | 80 |
Please check the type/dimensions/specifications of the part LBST12 in the Ball Plunger (with Long Lock) (LBST, LBSTH) series.
Part Number |
---|
LBST10 |
LBST16 |
LBST3 |
LBST4 |
LBST5 |
LBST6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification | Mounting moment (N·m) | Remove moment (N·m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 213.85 | 1 Piece(s) | Same day | 10 | 10 | 2 | 0.01~50 | 20 | 35 | 19 | 6 | 1.5 | For Light Loads (no line) | 1.36 | 0.62 | ||
฿ 643.10 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 3.5 | 50.01~100 | 65 | 125 | 24 | 10 | 2 | For Light Loads (no line) | 3.95 | 2.95 | ||
฿ 240.95 | 1 Piece(s) | Same day | 10 | 3 | 0.5 | 0.01~50 | 1.5 | 3 | 7 | 1.5 | 0.5 | For Light Loads (no line) | 0.1 | 0.07 | ||
฿ 162.98 | 1 Piece(s) | Same day | 10 | 4 | 0.8 | 0.01~50 | 4 | 10 | 9 | 2.5 | 0.7 | For Light Loads (no line) | 0.18 | 0.12 | ||
฿ 166.83 | 1 Piece(s) | Same day | 10 | 5 | 0.9 | 0.01~50 | 6 | 11 | 12 | 3 | 0.8 | For Light Loads (no line) | 0.12 | 0.08 | ||
฿ 201.13 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 1 | 0.01~50 | 9 | 13 | 14 | 3.5 | 1 | For Light Loads (no line) | 0.43 | 0.21 |
How can we improve?
How can we improve?