Spring Locating Pin (BJ765, BJ766)

Caution
Product Description
A compact spring clamp.
[Features]
· The pin is available in 2 materials: steel and plastic.
· Each is available with or without a seal.
· The seal prevents dust from getting inside.
· An extremely compact spring clamp.
· Withstands temperatures up to 90°C.
[Applications]
· Ideal for temporary fixing of workpieces.
Extremely Compact Spring Clamp

External appearance of BJ765-****1, BJ766-****1
(Steel pin)

External appearance of BJ765-****2, BJ766-****2
(Plastic pin)

Dimensional drawing of BJ765-****1, BJ766-****1 (without seal)

Dimensional drawing of BJ765-****2, BJ766-****2 (with seal)
BJ765-****1, BJ766-****1 (Without Seal)
| Steel Pin | Plastic Pin | D | H | D1 | H1 | A Movable Range | d | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Part Number | P (N) | Weight (g) | Part Number | P (N) | Weight (g) | ( | 0 -1 | ) | ( | +0.1 0 | ) | ||||
| BJ765-03001 | 20 | 2 | BJ766-03001 | 10 | 1 | 6 | 7 | 3 | 4 | 0.5 | 6 | ||||
| BJ765-05001 | 50 | 3 | BJ766-05001 | 20 | 2 | 10 | 11 | 5 | 6.7 | 0.8 | 10 | ||||
| BJ765-06001 | 75 | 4 | BJ766-06001 | 40 | 6 | 10.7 | 1 | ||||||||
| BJ765-08001 | 100 | 8 | BJ766-08001 | 50 | 3 | 12 | 13 | 8 | 13.9 | 1.3 | 12 | ||||
| BJ765-10001 | 150 | 16 | BJ766-10001 | 100 | 7 | 16 | 17 | 10 | 16.7 | 1.6 | 16 | ||||
BJ765-****2, BJ766-****2 (With Seal)
| Steel Pin | Plastic Pin | D | H | D1 | H1 | A Movable Range | d | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Part Number | P (N) | Weight (g) | Part Number | P (N) | Weight (g) | ( | 0 -1 | ) | ( | +0.1 0 | ) | ||||
| BJ765-03002 | 20 | 2 | BJ766-03002 | 10 | 1 | 6 | 7 | 3 | 4 | 0.5 | 6 | ||||
| BJ765-05002 | 50 | 3 | BJ766-05002 | 20 | 2 | 10 | 11.5 | 5 | 6 | 0.8 | 10 | ||||
| BJ765-06002 | 75 | 4 | BJ766-06002 | 40 | 6 | 10 | 1 | ||||||||
| BJ765-08002 | 100 | 8 | BJ766-08002 | 50 | 3 | 12 | 14 | 8 | 13 | 1.3 | 12 | ||||
| BJ765-10002 | 150 | 16 | BJ766-10002 | 100 | 7 | 16 | 18 | 10 | 16 | 1.6 | 16 | ||||
Materials
| Type | Main Body | Pin | Spring | Seal |
|---|---|---|---|---|
| BJ765-****1 | Aluminum (AC3A) Natural | SUM22L Surface hardening Zinc plating | SWB | - |
| BJ765-****2 | Nitrile rubber (NBR) | |||
| BJ766-****1 | Polyacetal | SWA | - | |
| BJ766-****2 | Nitrile rubber (NBR) |