1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Engineering Plastic Ball Plunger (BEE / BEU)

Engineering Plastic Ball Plunger (BEE / BEU)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 105.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insulating ball plunger made of engineering plastic.
[Features]
· The main body is made of plastic for electrical insulation. The ball is available in 2 types: plastic and stainless steel.
· The plunger has insulation properties that make it ideal for use in electronic equipment.
· Withstands temperatures up to 90°C.
[Applications]
· Use as a stopper, for indexing, for positioning, etc. of jigs and mechanical devices.

Engineering Plastic Ball Plunger Specifications

Engineering plastic ball plunger BEE plastic ball external appearance

Engineering plastic ball plunger BEE plastic ball external appearance

Engineering plastic ball plunger BEU SUS ball external appearance

Engineering plastic ball plunger BEU SUS ball external appearance

Engineering plastic ball plunger dimensional drawing

Engineering plastic ball plunger dimensional drawing

  • Type: BEE, BEU
  • Main body: polyacetal
  • Coil spring: SUS302WPA
  • Ball: polyacetal, SUS420
Plastic BallSUS BallMdLSWLoad (N)
Min To Max
Part NumberWeight (g)Part NumberWeight (g)
BEE60.4BEU60.6M6 × 13.514119 to 13
BEE80.8BEU81.2M8 × 1.255161.51.215 to 30
BEE101.6BEU102.3M10 × 1.561921.620 to 40
Part Number
BEU6
BEU8
BEU10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip Material Outer Diameter D (or Male Thread M)
(mm)
Stroke S
(mm)
Tip Heat Treatment Minimum Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter d
(φ)
Thread Pitch
(mm)

฿ 105.59

PLUNGERS 1 Piece(s) 7 Day(s) 10[Stainless Steel] Stainless Steel61Quenching and Tempering913143.51

฿ 147.47

PLUNGERS 1 Piece(s) 7 Day(s) 10[Stainless Steel] Stainless Steel81.5Quenching and Tempering15301651.25

฿ 158.51

PLUNGERS 1 Piece(s) 7 Day(s) 10[Stainless Steel] Stainless Steel102Quenching and Tempering20401961.5

Loading...

  1. 1

Basic Information

Mounting Method Screw (flathead groove) Body Material Resin Lock No
Main Body Surface Treatment No Tip Surface Treatment No Vertical Load (Range)(N) 0.01~50
Heat Resistant Temperature(℃) 90