(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard spherical washer.
[Features]
· Steel spherical washer.
· Provides stable tightening without being affected by parallelism of workpieces, bolts, etc.
[Applications]
· Can be used as a washer for adjustment when the seating surfaces of the mating member and the bolt do not adhere.
Body (S45C, quenching and tempering, black oxide coating, HRC35 to 40)
BJ742 external appearance
BJ742 dimensional drawing
BJ742 dimensional drawing
BJ742 external appearance
BJ742 dimensional drawing
BJ742 dimensional drawing
Part Number | d | d1 | D | T | T1 | T2 | R | θ | θ1 | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
BJ742-06001 | 6.4 | 7 | 13 | 4.3 | 2.5 | 2.5 | R15 | 2.5° | 140° | 4 |
BJ742-08001 | 8.7 | 9.5 | 18 | 5.2 | 3 | 3.5 | R20 | 6 | ||
BJ742-10001 | 10.5 | 12 | 22 | 6 | 3.5 | 4 | R25 | 3° | 7 | |
BJ742-12001 | 13.5 | 15 | 26 | 7.5 | 4 | 5 | R30 | 4° | 16 | |
BJ742-16001 | 17 | 19 | 32 | 9.1 | 5 | 6 | R35 | 3° | 27 | |
BJ742-20001 | 21 | 23 | 40 | 12 | 7 | 7.5 | R40 | 50 | ||
BJ742-24001 | 25 | 28 | 44 | 15 | 9.5 | 8.2 | R32 | 120° | 104 |
Part Number |
---|
BJ742-06001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (mm) | Outer Dia. D (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 192.93 ฿ 114.12 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 6.4 | 13 | 4.3 |
Loading...
Material | Steel | Surface Treatment | Black Oxide Coating | Type | Spherical Washer |
---|---|---|---|---|---|
Type (Application) | Special Configurations | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Detailed) | Black Oxide Coating |
Material Steel | S45C |
Please check the type/dimensions/specifications of the part BJ742-06001 in the Spherical Washer (BJ742) series.
Part Number |
---|
BJ742-08001 |
BJ742-10001 |
BJ742-12001 |
BJ742-16001 |
BJ742-20001 |
BJ742-24001 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (mm) | Outer Dia. D (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|
฿ 193.20 | 1 Piece(s) | Same day | 10 | 8.7 | 18 | 5.2 | ||
฿ 201.04 | 1 Piece(s) | Same day | 10 | 10.5 | 22 | 6 | ||
฿ 262.18 | 1 Piece(s) | Same day | 10 | 13.5 | 26 | 7.5 | ||
฿ 269.24 | 1 Piece(s) | Same day | 10 | 17 | 32 | 9.1 | ||
฿ 341.70 | 1 Piece(s) | Same day | 10 | 21 | 40 | 12 | ||
฿ 537.76 | 1 Piece(s) | Same day | 10 | 25 | 44 | 15 |
How can we improve?
How can we improve?