Locating Bolt (Standard Type) (BJ700)

Brand :
IMAO

Caution

    Product Description

    A reamer bolt with a tolerance of f7 in the locator part.

    [Features]
    ·A reamer bolt with a tolerance of f7 in the locator part

    Drawing

    Locating bolt (standard type) (BJ700), Drawing

    Product Specification

    Material

    Main body
    SCM435
    Hardening and Tempering
    Black oxide coating
    Polished finish

    Specifications Table

    Part numberD
    (f7)
    L3ML2LD1L1WWeight
    (g)
    BJ700-120451223M12 × 1.75224518121052
    BJ700-12055335559
    BJ700-12065436568
    BJ700-12075537576
    BJ700-160551630M16 × 2.002555241614120
    BJ700-160654065134
    BJ700-160755075145

    Usage Example

    Locating bolt (standard type) (BJ700), Example

    Please use this when positioning 2 or more parts for 1 component.

    Product Feature Details

    This is a reamer bolt with a tolerance of f7 in the locator part.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Locating Bolt (Standard Type) (BJ700) | IMAO | MISUMI Thailand