(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· If a load is applied from the side, the ring falls down. In such a case, the ring can then be lifted comfortably.
· The allowable load remains the same regardless of the direction of suspension, including suspending from ceilings and lateral suspensions.
· The quality of all components is guaranteed by magnetic particle testing.
· Bolts are fixed with E-rings from the back-side.
· The nickel coating on the HRB corrosion-prevention type gives more than 10 times the corrosion-proofing effect of the HR.
Part Number |
---|
HR6 |
HR8 |
HR10 |
HR12 |
HR12L |
HR16 |
HR16L |
HR20 |
HR20L |
HR24 |
HR30 |
HR36 |
HRB8 |
HRB10 |
HRB16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Size M | Thread Part Length L (mm) | Allowable Load (N) | Ring Height H (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,508.14 | SLINGS | 1 Piece(s) | 5 Day(s) | 10 | M6×1 | 12 | 2000 | 67.8 | Black Oxide Coating | ||
฿ 8,499.00 | SLINGS | 1 Piece(s) | 5 Day(s) | 10 | M8×1.25 | 12.5 | 4000 | 67.8 | Black Oxide Coating | ||
฿ 13,566.67 | SLINGS | 1 Piece(s) | 5 Day(s) | 10 | M10×1.5 | 17.5 | 4500 | 67.8 | Black Oxide Coating | ||
฿ 21,000.00 | SLINGS | 1 Piece(s) | 5 Day(s) | 10 | M12×1.75 | 19 | 10500 | 123 | Black Oxide Coating | ||
฿ 14,407.02 | SLINGS | 1 Piece(s) | 7 Day(s) | 10 | M12×1.75 | 19 | 10500 | 170.7 | Black Oxide Coating | ||
฿ 13,648.39 | SLINGS | 1 Piece(s) | 5 Day(s) | 10 | M16×2 | 29 | 19000 | 123 | Black Oxide Coating | ||
฿ 17,266.67 | SLINGS | 1 Piece(s) | 7 Day(s) | 10 | M16×2 | 29 | 19000 | 170.7 | Black Oxide Coating | ||
฿ 29,571.65 | SLINGS | 1 Piece(s) | 5 Day(s) | 10 | M20×2.5 | 32 | 30000 | 163 | Black Oxide Coating | ||
฿ 30,709.87 | SLINGS | 1 Piece(s) | 7 Day(s) | 10 | M20×2.5 | 32 | 30000 | 206 | Black Oxide Coating | ||
฿ 29,572.17 | SLINGS | 1 Piece(s) | 7 Day(s) | 10 | M24×3 | 37 | 42000 | 163 | Black Oxide Coating | ||
฿ 49,287.10 | SLINGS | 1 Piece(s) | 7 Day(s) | 10 | M30×3.5 | 66 | 70000 | 221.7 | Black Oxide Coating | ||
฿ 73,553.37 | SLINGS | 1 Piece(s) | 7 Day(s) | 10 | M36×4 | 68 | 110000 | 316.7 | Black Oxide Coating | ||
฿ 8,326.62 | SLINGS | 1 Piece(s) | 5 Day(s) | 10 | M8×1.25 | 12.5 | 4000 | 67.8 | Nickel Coating | ||
฿ 9,713.81 | SLINGS | 1 Piece(s) | 5 Day(s) | 10 | M10×1.5 | 17.5 | 4500 | 67.8 | Nickel Coating | ||
฿ 14,919.29 ฿ 9,345.44 | HOOKS FOR SLING | 1 Piece(s) | Same day | 10 | M16×2 | 29 | 19000 | 123 | Nickel Coating |
Loading...
Shape | Lifting Eyebolts | Hook Material | SCM440 | Mounting Method | Screw Type |
---|
How can we improve?
How can we improve?