1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Side Swivel Hoist Ring (SHR)

Side Swivel Hoist Ring (SHR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,237.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A rotary type eye bolt that can be used to lift heavy objects with ease. The main body rotates 360° and the ring also tilts forward over a range of 180°.

 
Part Number
SHR8
SHR10
SHR12
SHR16
SHR20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Size M Allowable Load
(N)

฿ 2,237.30

SLINGS 1 Piece(s) 9 Day(s) 10M8×1.252900

฿ 3,184.97

SLINGS 1 Piece(s) 5 Day(s) 10M10×1.54500

฿ 4,966.99

SLINGS 1 Piece(s) 7 Day(s) 10M12×1.756500

฿ 5,497.47

SLINGS 1 Piece(s) 5 Day(s) 10M16×212600

฿ 8,454.79

SLINGS 1 Piece(s) 7 Day(s) 10M20×2.520600

Loading...

  1. 1

Basic Information

Shape Lifting Eyebolts Hook Material SCM440 Mounting Method Screw Type
Surface Treatment Black Oxide Coating