(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used as a flat belt follower rollers.
· Workpieces can be passed over the rollers, as the height of the flange is lesser than the thickness of the belt.
· Has ball bearings fixed with retaining rings.
Pulley/Idlers | Idler (Bearing Built-In) | With or w/o Flange | No Flange | Shape | Straight |
---|---|---|---|---|---|
Display Urethane | No Urethane | Material | Steel | Length L(mm) | ~50 |
Surface Treatment | Electroless Nickel Plating | Flange Shape | Standard |
Please check the type/dimensions/specifications of the part RABS1030 in the Idler Flat Belt Driven Roller (RABS) series.
Part Number |
---|
RABS1530 |
RABS1550 |
RABS2030 |
RABS2050 |
RABS2540 |
RABS2550 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Do (Ø) | T (mm) | Type of axis | Axis(hole)diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 932.64 | 1 Piece(s) | 7 Day(s) | 10 | 30 | 16 | Bearing 1 pc. | 8 | ||
฿ 1,263.56 | 1 Piece(s) | 7 Day(s) | 10 | 50 | 16 | Bearing 1 pc. | 10 | ||
฿ 1,161.46 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 21 | Bearing center 2 pcs. | 8 | ||
฿ 1,310.83 | 1 Piece(s) | 7 Day(s) | 10 | 50 | 21 | Bearing center 2 pcs. | 10 | ||
฿ 1,399.20 | 1 Piece(s) | 7 Day(s) | 10 | 40 | 26 | Bearing center 2 pcs. | 10 | ||
฿ 1,550.23 | 1 Piece(s) | 7 Day(s) | 10 | 50 | 26 | Bearing center 2 pcs. | 10 |
How can we improve?
How can we improve?