1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pulley Idler With Flange (FIP, FIPA, FIPS, FIP-SUS)

Pulley Idler With Flange (FIP, FIPA, FIPS, FIP-SUS)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 360.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

The material can be selected to best match the given application.
[Features]
· Can be used with flat belts and timing belts.
· FIP: Ball bearing insert molding.
· FIPA, FIPS, FIP-SUS: The ball bearings are fixed via a retaining ring.

Features

●Can be used even oil free.
●A quiet rotation.
●Suitable for medium load and medium speed applications.
●A ball bearing integral molding.

Usage

●Combined with pins and tighteners as a tension of the resin belts etc.

Materials

●Pulley: Polyamide(PA)
Part Number
FIP6065
FIP8080
FIPS6065
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Do
(Ø)
T
(mm)
Length L
(mm)
Type of axis Surface Treatment Axis(hole)diameter d
(mm)

฿ 2,757.66

TENSIONERS 1 Piece(s) 5 Day(s) 10Resin6560~100Axis heckNo20

฿ 3,737.00

TENSIONERS 1 Piece(s) 12 Day(s) 10Resin8080~100Axis heckNo20

฿ 3,396.59

TENSIONERS 1 Piece(s) 5 Day(s) 10Steel6560~100Axis heckElectroless Nickel Plating20

Loading...

  1. 1

Basic Information

Pulley/Idlers Idler (Bearing Built-In) With or w/o Flange No Flange Shape Straight
Display Urethane No Urethane Flange Shape Standard