(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Idlers type: One piece bearing and Double bearing Built-in.
· Shape of Idlers: Crowned type.
· CTR: material is Glass-fiber reinforced CTR polyamide plastic color black.
· CTRS: material is Steel S45C and Steel Electroless nickel plated finish.
· Idler body material is steel and Resin.
· Bearing material: steel.
· Retaining Ring material: steel.
· Outer Diameter: 34, 43 and 48 mm.
· Thickness Diameter: 20, 25, 35 and 49 mm.
· The crown design helps keep the belt centered, preventing slipping and tracking issues.
· Pulley for Flat Belts- Crowned Type/Crosspiece Groove Straight.
Pulley/Idlers | Idler (Bearing Built-In) | With or w/o Flange | No Flange | Shape | Crowned |
---|---|---|---|---|---|
Display Urethane | No Urethane |
Please check the type/dimensions/specifications of the part CTR1535 in the Idler Crown Roller (CTR, CTRS) series.
Part Number |
---|
CTR2045 |
CTR2550 |
CTR3050 |
CTR3075 |
CTR4550 |
CTR5560 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Do (Ø) | T (mm) | Length L (mm) | Type of axis | Surface Treatment | Axis(hole)diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 578.63 | 1 Piece(s) | 7 Day(s) | 10 | Resin | 43 | 24.5 | ~50 | Bearing 1 pc. | No | 15 | ||
฿ 733.97 | 1 Piece(s) | 7 Day(s) | 10 | Resin | 48 | 30 | ~50 | Bearing 1 pc. | No | 15 | ||
฿ 817.17 | 1 Piece(s) | 7 Day(s) | 10 | Resin | 48 | 34.5 | ~50 | Bearing center 2 pcs. | No | 15 | ||
฿ 907.54 | 1 Piece(s) | 7 Day(s) | 10 | Resin | 73 | 34.5 | ~50 | Bearing center 2 pcs. | No | 15 | ||
฿ 902.89 | 1 Piece(s) | 7 Day(s) | 10 | Resin | 48 | 49 | ~50 | Bearing center 2 pcs. | No | 15 | ||
฿ 1,035.51 | 1 Piece(s) | 7 Day(s) | 10 | Resin | 58 | 60 | ~100 | Bearing center 2 pcs. | No | 20 |
How can we improve?
How can we improve?