HS/Gripper (Adjust Type) (HS)

Brand :
IMAO CORPORATION
Caution
Product Description
Bolt for attachment of jig, etc. Made of SKH51 with serrations at the tip, it is possible to grip hard workpieces strongly.
Drawing

Product Specifications
Materials
| Main body |
|---|
| SKH51 Hardening and tempering Black oxide coating HRC58 |
Standards table
| Part number | M | L | W | Lf | A | Weight (g) |
|---|---|---|---|---|---|---|
| HS-08125 × 25 | M 8 × 1.25 | 25 | 3 | 4 | 1.6 | 7 |
| HS-08125 × 50 | 50 | 16 | ||||
| HS-10150 × 25 | M10 × 1.5 | 25 | 2.3 | 13 | ||
| HS-10150 | 40 | 21 | ||||
| HS-12175 × 25 | M12 × 1.75 | 25 | 5 | 6 | 3 | 16 |
| HS-12175 | 40 | 29 | ||||
| HS-16200 × 25 | M16 × 2 | 25 | 6 | 8 | 34 | |
| HS-16200 | 40 | 53 | ||||
| HS-20250 × 25 | M20 × 2.5 | 25 | 8 | 10 | 54 | |
| HS-20250 | 40 | 82 |
Usage example

Product features details
Bolt for attachment of jig etc.
Made of SKH51 with serrations at the tip, it is possible to grip hard workpieces strongly.