(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard steel ball plunger.
[Features]
· A standard ball plunger.
· Can be mounted using a flathead screwdriver.
· Available in 2 types of load for different screw diameters.
· The rear surfaces are marked for product identification.
· Light load: BST: no lines. Heavy load: BSTH: 2 lines.
· Heat resistant temperature: 100°C.
[Applications]
· Positioning of levers and knobs, positioning of workpieces and jigs, pillar stopper.
Part Number |
---|
BST12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 210.77 | PLUNGERS | 1 Piece(s) | Same day | 10 | 12 | 2.5 | 0.01~50 | 30 | 55 | 22 | 8 | 1.75 | For Light Loads (no line) |
Loading...
Mounting Method | Screw (flathead groove) | Tip Material | SUJ2 | Body Material | SUM22L |
---|---|---|---|---|---|
Lock | No | Main Body Surface Treatment | Black Oxide Coating | Tip Surface Treatment | No |
Tip Heat Treatment | Quenching and Tempering | Heat Resistant Temperature(℃) | 100 |
Please check the type/dimensions/specifications of the part BST12 in the Ball Plunger (BST, BSTH) series.
Part Number |
---|
BST10 |
BST10L |
BST12L |
BST16 |
BST16L |
BST20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 138.01 | 1 Piece(s) | Same day | 10 | 10 | 2 | 0.01~50 | 20 | 35 | 19 | 6 | 1.5 | For Light Loads (no line) | ||
฿ 148.42 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 2 | 0.01~50 | 20 | 35 | 35 | 6 | 1.5 | For Light Loads (no line) | ||
฿ 217.64 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 2.5 | 0.01~50 | 30 | 55 | 40 | 8 | 1.75 | For Light Loads (no line) | ||
฿ 324.00 | 1 Piece(s) | Same day | 10 | 16 | 3.5 | 50.01~100 | 65 | 125 | 24 | 10 | 2 | For Light Loads (no line) | ||
฿ 300.24 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 3.5 | 50.01~100 | 65 | 125 | 45 | 10 | 2 | For Light Loads (no line) | ||
฿ 473.00 | 1 Piece(s) | Same day | 10 | 20 | 4.5 | 50.01~100 | 80 | 160 | 30 | 12 | 2.5 | For Light Loads (no line) |
How can we improve?
How can we improve?