(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The standard in spring plungers.
[Features]
· Available in 3 types of load for different screw diameters (excluding certain diameters). Available in various materials.
· The rear surfaces are marked for product identification.
· Light load: ZN (steel with steel pin), ZP (steel with plastic pin): 1 line.
· Medium load: PL (steel with steel pin), PLN (steel with plastic pin): no lines.
· Heavy load: PLH (steel with steel pin): 2 lines.
· Medium load stainless steel: PL-SUS (stainless steel with stainless steel pin), PLN-SUS (stainless steel with plastic pin): no lines.
· Heavy load stainless steel: PLH (stainless steel with stainless steel pin): 2 lines.
[Applications]
· Positioning the jig replacement, preliminary indexing on indexing disc and ejection of press workpieces.
Part Number |
---|
PL3 |
PL4 |
PL5 |
PL6 |
PL8 |
PL10 |
PL12 |
PL16 |
PL20 |
PL24 |
PLH5 |
PLH6 |
PLH8 |
PLH10 |
PLH12 |
PLH16 |
PLH20 |
PLH24 |
PLN3 |
PLN4 |
PLN5 |
PLN6 |
PLN8 |
PLN10 |
PLN12 |
PLN16 |
ZN4 |
ZN5 |
ZN6 |
ZN8 |
ZN10 |
ZN12 |
ZN16 |
ZP4 |
ZP5 |
ZP6 |
ZP8 |
ZP10 |
ZP12 |
ZP16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip material | Body Material | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Main Body Surface Treatment | Tip surface treatment | Tip heat treatment | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification | Heat Resistant Temperature (℃) | Applicable Dedicated Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 311.00 | PLUNGERS | 1 Piece(s) | 1 Day(s) | 10 | Steel | Steel | 3 | 1.5 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 0.5 | 3 | 10 | 1 | 0.5 | For heavy loads (no line) | 100 | - | ||
฿ 215.56 | PLUNGERS | 1 Piece(s) | Same day | 10 | Steel | Steel | 4 | 1.5 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 5 | 16 | 15 | 1.5 | 0.7 | For heavy loads (no line) | 100 | PW4 | ||
฿ 213.16 ฿ 123.85 | PLUNGERS | 1 Piece(s) | Same day | 10 | Steel | Steel | 5 | 2.3 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 6 | 20 | 18 | 2.4 | 0.8 | For heavy loads (no line) | 100 | PW5 | ||
฿ 263.00 ฿ 181.10 | PLUNGERS | 1 Piece(s) | Same day | 10 | Steel | Steel | 6 | 2.5 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 7 | 20 | 20 | 2.7 | 1 | For heavy loads (no line) | 100 | PW6 | ||
฿ 244.43 | PLUNGERS | 1 Piece(s) | Same day | 10 | Steel | Steel | 8 | 3 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 9 | 35 | 22 | 3.5 | 1.25 | For heavy loads (no line) | 100 | PW8 | ||
฿ 399.00 ฿ 256.12 | PLUNGERS | 1 Piece(s) | Same day | 10 | Steel | Steel | 10 | 3 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 9 | 35 | 22 | 4 | 1.5 | For heavy loads (no line) | 100 | PW10 | ||
฿ 466.00 ฿ 321.12 | PLUNGERS | 1 Piece(s) | Same day | 10 | Steel | Steel | 12 | 4 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 10 | 55 | 28 | 6 | 1.75 | For heavy loads (no line) | 100 | PW12 | ||
฿ 551.00 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | Steel | Steel | 16 | 5 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 45 | 100 | 32 | 7.5 | 2 | For heavy loads (no line) | 100 | PW16 | ||
฿ 744.00 | PLUNGERS | 1 Piece(s) | 1 Day(s) | 10 | Steel | Steel | 20 | 7 | Black Oxide Coating | Black Oxide Coating | Carburized | 50.01~100 | 60 | 120 | 40 | 10 | 2.5 | For heavy loads (no line) | 100 | PW20 | ||
฿ 924.29 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Steel | Steel | 24 | 10 | Black Oxide Coating | Black Oxide Coating | Carburized | 50.01~100 | 80 | 160 | 52 | 12 | 3 | For heavy loads (no line) | 100 | PW24 | ||
฿ 228.06 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Steel | Steel | 5 | 2.3 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 11 | 29 | 18 | 2.4 | 0.8 | For very heavy loads (2 lines) | 100 | PW5 | ||
฿ 239.74 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Steel | Steel | 6 | 2.5 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 14 | 37 | 20 | 2.7 | 1 | For very heavy loads (2 lines) | 100 | PW6 | ||
฿ 263.25 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Steel | Steel | 8 | 3 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 22 | 65 | 22 | 3.5 | 1.25 | For very heavy loads (2 lines) | 100 | PW8 | ||
฿ 365.23 ฿ 219.25 | PLUNGERS | 1 Piece(s) | Same day | 10 | Steel | Steel | 10 | 3 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 19 | 70 | 22 | 4 | 1.5 | For very heavy loads (2 lines) | 100 | PW10 | ||
฿ 403.19 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Steel | Steel | 12 | 4 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 25 | 85 | 28 | 6 | 1.75 | For very heavy loads (2 lines) | 100 | PW12 | ||
฿ 581.28 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | Steel | Steel | 16 | 5 | Black Oxide Coating | Black Oxide Coating | Carburized | 50.01~100 | 60 | 150 | 32 | 7.5 | 2 | For very heavy loads (2 lines) | 100 | PW16 | ||
฿ 641.18 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Steel | Steel | 20 | 7 | Black Oxide Coating | Black Oxide Coating | Carburized | 50.01~100 | 75 | 190 | 40 | 10 | 2.5 | For very heavy loads (2 lines) | 100 | PW20 | ||
฿ 1,035.78 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Steel | Steel | 24 | 10 | Black Oxide Coating | Black Oxide Coating | Carburized | 50.01~100 | 95 | 240 | 52 | 12 | 3 | For very heavy loads (2 lines) | 100 | PW24 | ||
฿ 282.85 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | Resin | Steel | 3 | 1.5 | Black Oxide Coating | No | - | 0.01~50 | 0.5 | 3 | 10 | 1 | 0.5 | For heavy loads (no line) | 90 | - | ||
฿ 247.16 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Resin | Steel | 4 | 1.5 | Black Oxide Coating | No | - | 0.01~50 | 5 | 16 | 15 | 1.5 | 0.7 | For heavy loads (no line) | 90 | PW4 | ||
฿ 239.60 | PLUNGERS | 1 Piece(s) | 1 Day(s) | 10 | Resin | Steel | 5 | 2.3 | Black Oxide Coating | No | - | 0.01~50 | 6 | 20 | 18 | 2.4 | 0.8 | For heavy loads (no line) | 90 | PW5 | ||
฿ 251.29 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | Resin | Steel | 6 | 2.5 | Black Oxide Coating | No | - | 0.01~50 | 7 | 20 | 20 | 2.7 | 1 | For heavy loads (no line) | 90 | PW6 | ||
฿ 361.00 | PLUNGERS | 1 Piece(s) | 1 Day(s) | 10 | Resin | Steel | 8 | 3 | Black Oxide Coating | No | - | 0.01~50 | 9 | 35 | 22 | 3.5 | 1.25 | For heavy loads (no line) | 90 | PW8 | ||
฿ 348.34 | PLUNGERS | 1 Piece(s) | 1 Day(s) | 10 | Resin | Steel | 10 | 3 | Black Oxide Coating | No | - | 0.01~50 | 9 | 35 | 22 | 4 | 1.5 | For heavy loads (no line) | 90 | PW10 | ||
฿ 403.19 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Resin | Steel | 12 | 4 | Black Oxide Coating | No | - | 0.01~50 | 10 | 55 | 28 | 6 | 1.75 | For heavy loads (no line) | 90 | PW12 | ||
฿ 521.28 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Resin | Steel | 16 | 5 | Black Oxide Coating | No | - | 0.01~50 | 45 | 100 | 32 | 7.5 | 2 | For heavy loads (no line) | 90 | PW16 | ||
฿ 262.56 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Resin | Steel | 4 | 1.5 | Black Oxide Coating | No | - | 0.01~50 | 2 | 7 | 15 | 1.5 | 0.7 | For light loads (1 line) | 90 | PW4 | ||
฿ 306.83 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | Resin | Steel | 5 | 2.3 | Black Oxide Coating | No | - | 0.01~50 | 3 | 10 | 18 | 2.4 | 0.8 | For light loads (1 line) | 90 | PW5 | ||
฿ 289.78 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Resin | Steel | 6 | 2.5 | Black Oxide Coating | No | - | 0.01~50 | 3 | 9 | 20 | 2.7 | 1 | For light loads (1 line) | 90 | PW6 | ||
฿ 309.44 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Resin | Steel | 8 | 3 | Black Oxide Coating | No | - | 0.01~50 | 4 | 16 | 22 | 3.5 | 1.25 | For light loads (1 line) | 90 | PW8 | ||
฿ 379.13 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Resin | Steel | 10 | 3 | Black Oxide Coating | No | - | 0.01~50 | 4 | 16 | 22 | 4 | 1.5 | For light loads (1 line) | 90 | PW10 | ||
฿ 518.66 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Resin | Steel | 12 | 4 | Black Oxide Coating | No | - | 0.01~50 | 5 | 27 | 28 | 6 | 1.75 | For light loads (1 line) | 90 | PW12 | ||
฿ 598.26 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Resin | Steel | 16 | 5 | Black Oxide Coating | No | - | 0.01~50 | 20 | 45 | 32 | 7.5 | 2 | For light loads (1 line) | 90 | PW16 | ||
฿ 254.30 ฿ 185.10 | PLUNGERS | 1 Piece(s) | Same day | 10 | Steel | Steel | 4 | 1.5 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 2 | 7 | 15 | 1.5 | 0.7 | For light loads (1 line) | 100 | PW4 | ||
฿ 239.60 ฿ 140.53 | PLUNGERS | 1 Piece(s) | Same day | 10 | Steel | Steel | 5 | 2.3 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 3 | 10 | 18 | 2.4 | 0.8 | For light loads (1 line) | 100 | PW5 | ||
฿ 263.33 ฿ 190.12 | PLUNGERS | 1 Piece(s) | Same day | 10 | Steel | Steel | 6 | 2.5 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 3 | 9 | 20 | 2.7 | 1 | For light loads (1 line) | 100 | PW6 | ||
฿ 294.53 | PLUNGERS | 1 Piece(s) | 5 Day(s) | 10 | Steel | Steel | 8 | 3 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 4 | 16 | 22 | 3.5 | 1.25 | For light loads (1 line) | 100 | PW8 | ||
฿ 327.54 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Steel | Steel | 10 | 3 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 4 | 16 | 22 | 4 | 1.5 | For light loads (1 line) | 100 | PW10 | ||
฿ 472.55 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Steel | Steel | 12 | 4 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 5 | 27 | 28 | 6 | 1.75 | For light loads (1 line) | 100 | PW12 | ||
฿ 559.68 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Steel | Steel | 16 | 5 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 20 | 45 | 32 | 7.5 | 2 | For light loads (1 line) | 100 | PW16 |
Loading...
Mounting Method | Screw-In | Stop loosening | No | Spring Plunger Type | Spherical Surface |
---|---|---|---|---|---|
Wrench Hole Shape | Hex |
How can we improve?
How can we improve?