(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat-type flange nut. Select from steel and stainless steel types.
Part Number |
---|
BJ740-06001 |
BJ740-06001-SUS |
BJ740-08001 |
BJ740-08001-SUS |
BJ740-10001 |
BJ740-10001-SUS |
BJ740-12001 |
BJ740-12001-SUS |
BJ740-16001 |
BJ740-20001 |
BJ740-24001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Surface Treatment (Details) | Main Body Heat Treatment | D (φ) | H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 187.75 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | 6 | Steel | Black Oxide Coating | Black Oxide Coating | Quenching and Tempering | 13 | 9 | ||
฿ 360.72 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 | 6 | Stainless Steel | No | No | - | 13 | 9 | ||
฿ 170.80 ฿ 99.49 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 8 | Steel | Black Oxide Coating | Black Oxide Coating | Quenching and Tempering | 18 | 12 | ||
฿ 430.13 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | 8 | Stainless Steel | No | No | - | 18 | 12 | ||
฿ 216.42 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 10 | Steel | Black Oxide Coating | Black Oxide Coating | Quenching and Tempering | 22 | 15 | ||
฿ 500.34 | Flange nut (Flat Type) (BJ740) | 1 Piece(s) | 7 Day(s) | 10 | 10 | Stainless Steel | No | No | - | 22 | 15 | ||
฿ 220.17 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 12 | Steel | Black Oxide Coating | Black Oxide Coating | Quenching and Tempering | 26 | 18 | ||
฿ 853.57 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | 12 | Stainless Steel | No | No | - | 26 | 18 | ||
฿ 263.22 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 16 | Steel | Black Oxide Coating | Black Oxide Coating | Quenching and Tempering | 32 | 24 | ||
฿ 344.51 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 20 | Steel | Black Oxide Coating | Black Oxide Coating | Quenching and Tempering | 40 | 30 | ||
฿ 555.18 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 24 | Steel | Black Oxide Coating | Black Oxide Coating | - | 45 | 36 |
Loading...
Thread Type | Metric coarse | Applications, Functions | General | Sales Unit | Low Quantity (can be purchased from one) |
---|
How can we improve?
How can we improve?