(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A C-shaped washer with high operability.
[Features]
· Has a mounting hole to attach wire to prevent drop-off or loss.
[Applications]
· Prevent loosening of bolts.
· Protection of metal surfaces.
CW external appearance
CW dimensional drawing
CW dimensional drawing
CW use examples/methods
Part Number | d | D | T | d1 | Mass (g) |
---|---|---|---|---|---|
CW6 × 20 | 6.4 | 20 | 6 | 3 | 9 |
CW6 × 25 | 25 | 15 | |||
CW8 × 25 | 8.4 | 25 | 6 | 3 | 13 |
CW8 × 30 | 30 | 8 | 30 | ||
CW8 × 35 | 35 | 5 | 45 | ||
CW8 × 40 | 40 | 63 | |||
CW8 × 45 | 45 | 80 | |||
CW10 × 30 | 10.5 | 30 | 8 | 3 | 27 |
CW10 × 35 | 35 | 5 | 45 | ||
CW10 × 40 | 40 | 60 | |||
CW10 × 45 | 45 | 80 | |||
CW10 × 50 | 50 | 10 | 125 | ||
CW12 × 35 | 13 | 35 | 8 | 3 | 35 |
CW12 × 40 | 40 | 5 | 50 | ||
CW12 × 45 | 45 | 70 | |||
CW12 × 50 | 50 | 10 | 120 | ||
CW16 × 50 | 17 | 50 | 10 | 5 | 100 |
CW16 × 60 | 60 | 160 |
Part Number |
---|
CW8X25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 204.78 ฿ 113.14 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 |
Loading...
Material | Steel | Surface Treatment | Black Oxide Coating | Inner Dia. d(mm) | 8.4 |
---|---|---|---|---|---|
Outer Dia. D(mm) | 25 | Type | Split Washer for Jig | Type (Application) | Special Configurations |
Sales Unit | Low Quantity (can be purchased from one) | Thickness t(mm) | 6 | Surface Treatment (Detailed) | Black Oxide Coating |
Material Steel | S45C |
Please check the type/dimensions/specifications of the part CW8X25 in the C Washers (CW) series.
How can we improve?
How can we improve?