(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hook-type washer with high operability.
[Features]
· Washers can be attached and removed quickly.
· Shoulder bolt for fixing to the body included.
[Applications]
· Prevent loosening of bolts.
· Protection of metal surfaces.
SW series external appearance
SW series dimensional drawing
SW series dimensional drawing
Part Number | D | D1 | d | T | M | L | W | H | R | d1 | Mass (g) | Shoulder Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SW6 | 20 | 18 | 6.6 | 6 | M6 × 1 | 8 | 5 | 15 | R8 | 8 | 26 | SW10-02 |
SW8 | 26 | 21 | 9 | 34 | ||||||||
SW10 | 32 | 24 | 11 | 47 | ||||||||
SW12 | 40 | 27 | 13.5 | 8 | M8 × 1.25 | 11 | 6 | 20 | R10 | 10 | 90 | SW12-02 |
SW16 | 50 | 33 | 18 | 125 |
Washer | Shoulder Bolt |
---|---|
S50C Black oxide coating HRC39 to 45 | S45C Black oxide coating HRC33 to 39 |
Part Number |
---|
SW6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (mm) | Outer Dia. D (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 654.88 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 6.6 | 20 | 6 |
Loading...
Material | Steel | Surface Treatment | Black Oxide Coating | Type | Hook-type Washer for Jigs |
---|---|---|---|---|---|
Type (Application) | Special Configurations | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Detailed) | Black Oxide Coating |
Material Steel | S50C |
Please check the type/dimensions/specifications of the part SW6 in the Swing C Washers (SW) series.
Part Number |
---|
SW10 |
SW12 |
SW16 |
SW8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (mm) | Outer Dia. D (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|
฿ 657.91 | 1 Piece(s) | Same day | 10 | 11 | 32 | 6 | ||
฿ 1,066.97 | 1 Piece(s) | Same day | 10 | 13.5 | 40 | 8 | ||
฿ 1,379.71 | 1 Piece(s) | Same day | 10 | 18 | 50 | 8 | ||
฿ 635.85 | 1 Piece(s) | Same day | 10 | 9 | 26 | 6 |
How can we improve?
How can we improve?