(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High accuracy reamer bolt with locator part tolerance of -0.013 to -0.005.
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Reamer |
---|---|---|---|---|---|
Material | SCM435 | Surface Treatment_ | Black Oxide Coating | Thread Type | Metric coarse |
Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
Please check the type/dimensions/specifications of the part BJ701-12055 in the Locating Bolt (High-Precision Series) (BJ701) series.
Part Number |
---|
BJ701-12045 |
BJ701-12065 |
BJ701-12075 |
BJ701-16055 |
BJ701-16065 |
BJ701-16075 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Nominal D |
---|---|---|---|---|---|---|---|---|---|
฿ 466.18 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 45 | 1.75 | 12 | ||
฿ 499.25 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 65 | 1.75 | 12 | ||
฿ 500.36 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 75 | 1.75 | 12 | ||
฿ 537.21 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 55 | 2 | 16 | ||
฿ 593.05 | 1 Piece(s) | 7 Day(s) | 10 | 16 | 65 | 2 | 16 | ||
฿ 657.67 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 75 | 2 | 16 |
How can we improve?
How can we improve?