(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Pulley idler to be used for flat belts and timing belts.
· NIP material is Glass-fiber reinforced polyamide plastic the color is Black.
· NIPA material is A5052 Anodized finish and color is Natural.
· NIPS material is Steel (S45C) Electroless nickel plated finish.
· NIP-SUS material is SUS303.
· Bearing material: steel and stainless steel.
· Retaining Ring material: steel and stainless steel.
· The important to note that the specific material used for pulley idlers can vary depending on the application requirements, industry standards, and manufacturer specifications.
· Idler Crown Roller (CTR, CTRS)
Pulley/Idlers | Idler (Bearing Built-In) | With or w/o Flange | No Flange | Shape | Straight |
---|---|---|---|---|---|
Display Urethane | No Urethane |
Please check the type/dimensions/specifications of the part NIP0825 in the Pulley Idler (NIP, NIPA, NIPS, NIP-SUS) series.
Part Number |
---|
NIP1130 |
NIP1535 |
NIP2045 |
NIP2055 |
NIP2065 |
NIP2075 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Do (Ø) | T (mm) | Length L (mm) | Type of axis | Surface Treatment | Axis(hole)diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 458.32 | 1 Piece(s) | Same day | 10 | Resin | 29 | 15 | ~50 | Bearing 1 pc. | No | 8 | ||
฿ 583.17 | 1 Piece(s) | Same day | 10 | Resin | 34 | 20 | ~50 | Bearing 1 pc. | No | 10 | ||
฿ 665.47 | 1 Piece(s) | Same day | 10 | Resin | 43 | 24.5 | ~50 | Bearing 1 pc. | No | 15 | ||
฿ 696.17 | 1 Piece(s) | 7 Day(s) | 10 | Resin | 54 | 25 | ~50 | Bearing 1 pc. | No | 15 | ||
฿ 805.46 | 1 Piece(s) | 7 Day(s) | 10 | Resin | 63 | 24.5 | ~50 | Bearing 1 pc. | No | 15 | ||
฿ 777.99 | 1 Piece(s) | 7 Day(s) | 10 | Resin | 73 | 24.5 | ~50 | Bearing 1 pc. | No | 15 |
How can we improve?
How can we improve?