1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft Clamp Linear Stop Motion (LSM)

Shaft Clamp Linear Stop Motion (LSM)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,692.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Linear rail is directly clamped by using lever operation.
[Features]
· Enables quick and secure locking with simple operation.
· Easy ON/OFF operation.
· The clamping force is always constant because of clamp with built-in spring.
· As swivel space for clamping lever is not required, mounting and operation is possible even in small gap as shown in the diagram below.
· Lever direction can be changed by 90° pitch.
· Stylish look and safe because lever does not come out after installing.

 
Part Number
LSM-20SALE
LSM-25
LSM-30
LSM-35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCompatible Linear (Nominal)
(mm)
Lever Load
(N)
Holding Force
(N)
Main Body Height H
(mm)
Width W
(mm)
Length L
(mm)

฿ 7,692.07

฿ 4,242.95

CLAMPS 1 Piece(s) Same day 102040150222663

฿ 8,128.31

CLAMPS 1 Piece(s) 5 Day(s) 102540150243070

฿ 8,600.49

CLAMPS 1 Piece(s) 7 Day(s) 103050250303690

฿ 9,051.94

CLAMPS 1 Piece(s) 7 Day(s) 1035502503438100

Loading...

  1. 1

Basic Information

Body Material S45C Main Body Surface Treatment Electroless nickel plated