(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Self-locking type spring plunger made entirely of stainless steel.
[Features]
· Available in 2 types of load for different screw diameters (excluding certain diameters).
· Capable of precise positioning, with vibration resistance and a high moment of removal.
· Self-locking type includes a loosening prevention function (long lock) that works for up to 20 attachments and detachments.
· The rear surfaces are marked for product identification (LPLH-L, LPLH-SUS: 2 lines).
· Heat resistant temperature: 80°C.
[Applications]
· Use as a stopper, for indexing, for positioning, etc. of jigs and mechanical devices.
· This product is optimal for places requiring rust-proofing and clean environments.
Spring Plunger (With Long Lock) LPL outline drawing
Dimensional drawing
Type | Main Body | Coil Spring | Center Pin | Long Lock |
---|---|---|---|---|
LPL LPLH | SUM22L Black oxide coating | SWPA | SUM22L Black oxide coating (Zinc plating for LPLL10, LPLL12 only) HRC56 to 60 | Polyamide |
Size | M | d | L | S | Lf | Lf1 | W | W1 | A | Moment (N·m) | Weight (g) | Applicable Dedicated Wrench | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Mounting | Removing | |||||||||||||
LPL LPLH | 5 | M5 × 0.8 | 2.4 | 18 | 2.3 | 2 | 0.8 | 1.5 | 0.8 | 7 | 0.12 | 0.08 | 1.3 | PW5 |
6 | M6 × 1 | 2.7 | 20 | 2.5 | 2.5 | 1 | 2 | 1 | 0.45 | 0.22 | 2.5 | PW6 | ||
8 | M8 × 1.25 | 3.5 | 22 | 3 | 3 | 1.4 | 2.5 | 1.2 | 8 | 1.05 | 0.37 | 6 | PW8 | |
10 | M10 × 1.5 | 4 | 3.5 | 3 | 1.6 | 9 | 1.3 | 0.6 | 9 | PW10 | ||||
12 | M12 × 1.75 | 6 | 28 | 4 | 5 | 2 | 4 | 2 | 10 | 2 | 1.3 | 16 | PW12 | |
16 | M16 × 2 | 7.5 | 32 | 5 | 6 | 2.5 | 5 | 2.5 | 14 | 3.9 | 3 | 35 | PW16 |
For Medium Loads (No Line) | For Heavy Loads (2 Lines) | ||
---|---|---|---|
Part Number | Load (N) Min To Max | Part Number | Load (N) Min To Max |
LPL5 | 6 to 20 | LPLH5 | 11 to 29 |
LPL6 | 7 to 20 | LPLH6 | 14 to 37 |
LPL8 | 9 to 35 | LPLH8 | 22 to 65 |
LPL10 | LPLH10 | 19 to 70 | |
LPL12 | 10 to 55 | LPLH12 | 25 to 85 |
LPL16 | 45 to 100 | LPLH16 | 60 to 150 |
Part Number |
---|
LPL5-SUS |
LPL6-SUS |
LPL8-SUS |
LPL10-SUS |
LPL12-SUS |
LPL16-SUS |
LPLH5-SUS |
LPLH6-SUS |
LPLH8-SUS |
LPLH10-SUS |
LPLH12-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Mounting moment (N·m) | Remove moment (N·m) | Applicable Dedicated Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 670.68 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 5 | 2.3 | 5 | 17 | 18 | 2.4 | 0.8 | 0.12 | 0.08 | PW5 | ||
฿ 670.81 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 6 | 2.5 | 6 | 17 | 20 | 2.7 | 1 | 0.45 | 0.22 | PW6 | ||
฿ 748.21 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 8 | 3 | 7 | 29 | 22 | 3.5 | 1.25 | 1.05 | 0.37 | PW8 | ||
฿ 868.15 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 3 | 8 | 31 | 22 | 4 | 1.5 | 1.3 | 0.6 | PW10 | ||
฿ 1,288.43 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 4 | 10 | 47 | 28 | 6 | 1.75 | 2 | 1.3 | PW12 | ||
฿ 1,406.52 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 16 | 5 | 45 | 100 | 32 | 7.5 | 2 | 3.9 | 3 | PW16 | ||
฿ 670.68 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 5 | 2.3 | 9 | 26 | 18 | 2.4 | 0.8 | 0.12 | 0.08 | PW5 | ||
฿ 670.81 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 6 | 2.5 | 11 | 35 | 20 | 2.7 | 1 | 0.45 | 0.22 | PW6 | ||
฿ 770.04 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 8 | 3 | 15 | 48 | 22 | 3.5 | 1.25 | 1.05 | 0.37 | PW8 | ||
฿ 825.60 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 3 | 15 | 58 | 22 | 4 | 1.5 | 1.3 | 0.6 | PW10 | ||
฿ 1,288.43 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 4 | 19 | 74 | 28 | 6 | 1.75 | 2 | 1.3 | PW12 |
Loading...
Tip material | Stainless Steel | Body Material | Stainless Steel | Mounting Method | Screw-In |
---|---|---|---|---|---|
Stop loosening | Presence | Spring Plunger Type | Spherical Surface | Wrench Hole Shape | Hex |
Main Body Surface Treatment | No | Tip surface treatment | No | Tip heat treatment | Quenching and Tempering |
Vertical Load (Range)(N) | 0.01~50 | Heat Resistant Temperature(℃) | 80 |
How can we improve?
How can we improve?